text.skipToContent text.skipToNavigation

FREEDM UltraRibbon Gel-Filled Cable, Riser

Corning FREEDM UltraRibbon riser cables provide the ultimate solution for indoor/outdoor high-fiber-count applications. The smallest and lightest in the industry, these cables are designed to maximize the use of critical duct space with excellent installation results. The UV-resistant, flame-retardant jacket allows this cable to be installed outdoors or in indoor general purpose horizontal and riser applications. FREEDM UltraRibbon riser cables employ a single buffer tube containing a stack of 24- and 36-fiber ribbons that are easily separated by hand into two or three 12-fiber ribbons respectively. This cable is also available with interlocking armor for additional mechanical durability.

Products

Product Number Product Name
504EVF-14101-20 FREEDM UltraRibbon Gel-Filled Cable, Riser, 504 F, Single-mode (OS2)
504TVF-14180-20 FREEDM UltraRibbon Gel-Filled Cable, Riser, 504 F, 50 µm multimode (OM3)
504TVF-14190-20 FREEDM UltraRibbon Gel-Filled Cable, Riser, 504 F, 50 µm multimode (OM4)
504TVF-14191-20 FREEDM UltraRibbon Gel-Filled Cable, Riser, 504 F, 50 µm multimode, extended 10G distance (OM4)
504ZVF-14101-20 FREEDM UltraRibbon Gel-Filled Cable, Riser, 504 F, SMF-28 Ultra fiber, Single-mode (OS2)
576EVF-14101-20 FREEDM UltraRibbon Gel-Filled Cable, Riser, 576 F, Single-mode (OS2)
576TVF-14180-20 FREEDM UltraRibbon Gel-Filled Cable, Riser, 576 F, 50 µm multimode (OM3)
576TVF-14190-20 FREEDM UltraRibbon Gel-Filled Cable, Riser, 576 F, 50 µm multimode (OM4)
576TVF-14191-20 FREEDM UltraRibbon Gel-Filled Cable, Riser, 576 F, 50 µm multimode, extended 10G distance (OM4)
576ZVF-14101-20 FREEDM UltraRibbon Gel-Filled Cable, Riser, 576 F, Single-mode (OS2)
648EVF-14101-20 FREEDM UltraRibbon Gel-Filled Cable, Riser, 648 F, Single-mode (OS2)
648TVF-14180-20 FREEDM UltraRibbon Gel-Filled Cable, Riser, 648 F, 50 µm multimode (OM3)
648TVF-14190-20 FREEDM UltraRibbon Gel-Filled Cable, Riser, 648 F, 50 µm multimode (OM4)
648TVF-14191-20 FREEDM UltraRibbon Gel-Filled Cable, Riser, 648 F, 50 µm multimode, extended 10G distance (OM4)
648ZVF-14101-20 FREEDM UltraRibbon Gel-Filled Cable, Riser, 648 F, SMF-28 Ultra fiber, Single-mode (OS2)
720EVF-14101-20 FREEDM UltraRibbon Gel-Filled Cable, Riser, 720 F, Single-mode (OS2)
720TVF-14180-20 FREEDM UltraRibbon Gel-Filled Cable, Riser, 720 F, 50 µm multimode (OM3)
720TVF-14190-20 FREEDM UltraRibbon Gel-Filled Cable, Riser, 720 F, 50 µm multimode (OM4)
720TVF-14191-20 FREEDM UltraRibbon Gel-Filled Cable, Riser, 720 F, 50 µm multimode, extended 10G distance (OM4)
720ZVF-14101-20 FREEDM UltraRibbon Gel-Filled Cable, Riser, 720 F, SMF-28 Ultra fiber, Single-mode (OS2)
864EVF-14101-20 FREEDM UltraRibbon Gel-Filled Cable, Riser, 864 F, Single-mode (OS2)
864TVF-14180-20 FREEDM UltraRibbon Gel-Filled Cable, Riser, 864 F, 50 µm multimode (OM3)
864TVF-14190-20 FREEDM UltraRibbon Gel-Filled Cable, Riser, 864 F, 50 µm multimode (OM4)
864TVF-14191-20 FREEDM UltraRibbon Gel-Filled Cable, Riser, 864 F, 50 µm multimode, extended 10G distance (OM4)
864ZVF-14101-20 FREEDM UltraRibbon Gel-Filled Cable, Riser, 864 F, SMF-28 Ultra fiber, Single-mode (OS2)