LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable
Corning dielectric LSZH™ and Riser-rated, tray-rated, mining and petrochemical fiber optic cables are designed for indoor and outdoor use in mining and petrochemical backbones (aerial and duct) and horizontal intrabuilding and tunnel backbones where limited-smoke and zero-halogen requirements exist. The loose tube cable construction, pioneered by Corning, places fibers in buffer tubes and provides stable and highly reliable transmission parameters for a variety of voice, data, video and imaging applications. The SZ-stranded, loose tube design isolates fibers from installation and environmental rigors and allows for easy mid-span access. The design also provides high-fiber density within a given cable diameter, allowing flexibility to suit many system designs.
The cable's innovative waterblocking technology eliminates the need for traditional flooding compound and allows more efficient and craft-friendly cable preparation. The specially formulated black jacket is UV-resistant and has a flame-retardant LSZH inner and outer layer. These extra-tough double jackets resist hazards found in mines and petrochemical complexes, making this cable ideal for any harsh environment requiring a more robust cable. All-dielectric construction provides tensile strength and eliminates grounding concerns.
Products
| Product Number | Product Name | |
|---|---|---|
| 012EUK-T3601D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 12 F, Single-mode (OS2) | |
| 012KUK-T3630D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 12 F, 62.5 µm multimode (OM1) | |
| 012TUK-T3631D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 12 F, 50 µm multimode (OM2) | |
| 012TUK-T3680D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 12 F, 50 µm multimode (OM3) | |
| 012TUK-T3690D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 12 F, 50 µm multimode (OM4) | |
| 012TUK-T3691D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 12 F, 50 µm multimode, extended 10G distance (OM4) | |
| 012ZUK-T3601D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 12 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 024EUK-T3601D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 24 F, Single-mode (OS2) | |
| 024KUK-T3630D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 24 F, 62.5 µm multimode (OM1) | |
| 024TUK-T3631D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 24 F, 50 µm multimode (OM2) | |
| 024TUK-T3680D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 24 F, 50 µm multimode (OM3) | |
| 024TUK-T3690D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 24 F, 50 µm multimode (OM4) | |
| 024TUK-T3691D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 24 F, 50 µm multimode, extended 10G distance (OM4) | |
| 024ZUK-T3601D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 24 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 036EUK-T3601D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 36 F, Single-mode (OS2) | |
| 036KUK-T3630D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 36 F, 62.5 µm multimode (OM1) | |
| 036TUK-T3631D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 36 F, 50 µm multimode (OM2) | |
| 036TUK-T3680D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 36 F, 50 µm multimode (OM3) | |
| 036TUK-T3690D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 36 F, 50 µm multimode (OM4) | |
| 036TUK-T3691D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 36 F, 50 µm multimode, extended 10G distance (OM4+) | |
| 036ZUK-T3601D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 36 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 048EUK-T3601D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 48 F, Single-mode (OS2) | |
| 048KUK-T3630D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 48 F, 62.5 µm multimode (OM1) | |
| 048TUK-T3631D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 48 F, 50 µm multimode (OM2) | |
| 048TUK-T3680D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 48 F, 50 µm multimode (OM3) | |
| 048TUK-T3690D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 48 F, 50 µm multimode (OM4) | |
| 048TUK-T3691D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 48 F, 50 µm multimode, extended 10G distance (OM4+) | |
| 048ZUK-T3601D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 48 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 060EUK-T3601D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 60 F, Single-mode (OS2) | |
| 060KUK-T3630D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 60 F, 62.5 µm multimode (OM1) | |
| 060TUK-T3631D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 60 F, 50 µm multimode (OM2) | |
| 060TUK-T3680D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 60 F, 50 µm multimode (OM3) | |
| 060TUK-T3690D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 60 F, 50 µm multimode (OM4) | |
| 060TUK-T3691D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 60 F, 50 µm multimode, extended 10G distance (OM4) | |
| 060ZUK-T3601D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 60 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 072EUK-T3601D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 72 F, Single-mode (OS2) | |
| 072KUK-T3630D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 72 F, 62.5 µm multimode (OM1) | |
| 072TUK-T3631D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 72 F, 50 µm multimode (OM2) | |
| 072TUK-T3680D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 72 F, 50 µm multimode (OM3) | |
| 072TUK-T3690D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 72 F, 50 µm multimode (OM4) | |
| 072TUK-T3691D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 72 F, 50 µm multimode, extended 10G distance (OM4+) | |
| 072ZUK-T3601D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 72 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 096EUK-T3601D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 96 F, Single-mode (OS2) | |
| 096KUK-T3630D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 96 F, 62.5 µm multimode (OM1) | |
| 096TUK-T3631D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 96 F, 50 µm multimode (OM2) | |
| 096TUK-T3680D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 96 F, 50 µm multimode (OM3) | |
| 096TUK-T3690D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 96 F, 50 µm multimode (OM4) | |
| 096TUK-T3691D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 96 F, 50 µm multimode, extended 10G distance (OM4+) | |
| 096ZUK-T3601D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 96 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 144EUK-T3601D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 144 F, Single-mode (OS2) | |
| 144KUK-T3630D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 144 F, 62.5 µm multimode (OM1) | |
| 144TUK-T3631D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 144 F, 50 µm multimode (OM2) | |
| 144TUK-T3680D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 144 F, 50 µm multimode (OM3) | |
| 144TUK-T3690D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 144 F, 50 µm multimode (OM4) | |
| 144TUK-T3691D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 144 F, 50 µm multimode, extended 10G distance (OM4+) | |
| 144ZUK-T3601D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 144 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 192EUK-T3601D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 192 F, Single-mode (OS2) | |
| 192KUK-T3630D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 192 F, 62.5 µm multimode (OM1) | |
| 192TUK-T3631D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 192 F, 50 µm multimode (OM2) | |
| 192TUK-T3680D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 192 F, 50 µm multimode (OM3) | |
| 192TUK-T3690D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 192 F, 50 µm multimode (OM4) | |
| 192TUK-T3691D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 192 F, 50 µm multimode, extended 10G distance (OM4) | |
| 192ZUK-T3601D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 192 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 216EUK-T3601D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 216 F, Single-mode (OS2) | |
| 216KUK-T3630D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 216 F, 62.5 µm multimode (OM1) | |
| 216TUK-T3631D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 216 F, 50 µm multimode (OM2) | |
| 216TUK-T3680D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 216 F, 50 µm multimode (OM3) | |
| 216TUK-T3690D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 216 F, 50 µm multimode (OM4) | |
| 216TUK-T3691D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 216 F, 50 µm multimode, extended 10G distance (OM4) | |
| 216ZUK-T3601D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 216 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 288EUK-T3601D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 288 F, Single-mode (OS2) | |
| 288KUK-T3630D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 288 F, 62.5 µm multimode (OM1) | |
| 288TUK-T3631D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 288 F, 50 µm multimode (OM2) | |
| 288TUK-T3680D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 288 F, 50 µm multimode (OM3) | |
| 288TUK-T3690D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 288 F, 50 µm multimode (OM4) | |
| 288TUK-T3691D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 288 F, 50 µm multimode, extended 10G distance (OM4) | |
| 288ZUK-T3601D2M | LSZH™ Riser Indoor/Outdoor, Mining and Petrochemical Tray-Rated, Loose Tube, Gel-Free Cable, 288 F, SMF-28® Ultra fiber, Single-mode (OS2) |