006UB4-13101DF9
RPX® Gel-Free Drop Cable 6 F, ClearCurve® ZBL, Single-mode (OS2)
General Specifications
| Product Number | 006UB4-13101DF9 |
| Installation Methods | Aerial, Direct Buried, Duct, Drop |
| Cable Type | Single Tube |
| Environment | Outdoor |
| Product Type | Self-Supporting, Figure-8 |
| Fiber Category | ClearCurve® ZBL |
| Cable geometry | Other |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Common Installations | Bulk cable: outdoor aerial, duct and direct buried |
| Design and Test Criteria | ANSI/ICEA S-87-640, Telcordia GR-20 |
Environmental Conditions
| Temperature Range, Installation | -30 °C to 70 °C (-22 °F to 158 °F ) |
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
| Fiber Count | 6 |
| Outer Jacket Color | Black |
| Outer Jacket Material | Polyethylene (PE) |
| Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members |
| Fiber Coloring | Blue, Orange, Green, Brown, Slate, White |
Mechanical Specifications
| Max. Tensile Strength, Long-Term | 890 N (200.08 lbf) |
| Max. Tensile Strength, Short-Term | 2700 N (606.98 lbf) |
| Min. Bend Radius Installation | 229 mm (9.02 in) |
| Min. Bend Radius Operation | 229 mm (9.02 in) |
| Nominal Outer Diameter | 12.2 mmx 4.2 mm (0.48 inx 0.17 in ) |
Optical Characteristics
| Fiber Code | U |
| Performance Option Code | 01 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | ClearCurve® ZBL |
| Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.30 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.B3 |
| Fiber Core Diameter | 8.2 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 242 µm |
| Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
| Dispersion @ 1625 nm | ≤ 23 [ps/(nm*km)] |
| Cable cutoff wavelength | 1260 nm |
| Mode-Field Diameter at 1310 nm | 8.6 µm |
| Mode-Field Diameter at 1550 nm | 9.65 µm |
Dimensions
| Cable Weight | 476 kg/km (319.86 lb/1000 ft) |
One-step cable access
Simplifies prep work, no special tools needed
Gel-free with no filling compound
Eliminates time and labor of cleaning
900 µm buffered fibers
Easy, consistent stripping