Riser LSZH™ Indoor/Outdoor, Industrial Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable
Corning LSZH™ and Riser-rated industrial fiber optic cables are designed for industrial building backbones and harsh environments atypical of traditional datacom systems. Based on proven stranded loose tube cable designs, these industrial cables are flame-retardant and have been tested to meet mechanical/environmental conditions exceeding the requirements set for traditional datacom cables. The 250 µm color-coded individual fibers offer quick and easy identification during installation. A key benefit of the Corning industrial cables is the low-smoke/zero-halogen (LSZH) sheath.
Corning LSZH cables eliminate risks in the event of a fire as the LSZH compound does not drip when superheated. The material burns to ash, eliminating the onset of secondary fires. When cables containing halogens ignite, they emit highly reactive gases that can be harmful if inhaled. When halogens combine with water, acids are formed. These acids damage both living tissue and inorganic materials, such as metal and electronic equipment. The riser rating allows for the cable to transition into a Riser-rated building space without the need of a transition splice that costs time and money.
Products
| Product Number | Product Name | |
|---|---|---|
| 012EUK-T4601D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 12 F, Single-mode (OS2) | |
| 012KUK-T4630D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 12 F, 62.5 µm multimode (OM1) | |
| 012TUK-T4631D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 12 F, 50 µm multimode (OM2) | |
| 012TUK-T4680D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 12 F, 50 µm multimode (OM3) | |
| 012TUK-T4690D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 12 F, 50 µm multimode (OM4) | |
| 012TUK-T4691D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 12 F, 50 µm multimode, extended 10G distance (OM4) | |
| 012ZUK-T4601D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 12 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 024EUK-T4600D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 24 F, Single-mode (OS2) | |
| 024EUK-T4601D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 24 F, Single-mode (OS2) | |
| 024KUK-T4630D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 24 F, 62.5 µm multimode (OM1) | |
| 024TUK-T4631D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 24 F, 50 µm multimode (OM2) | |
| 024TUK-T4680D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 24 F, 50 µm multimode (OM3) | |
| 024TUK-T4690D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 24 F, 50 µm multimode (OM4) | |
| 024TUK-T4691D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 24 F, 50 µm multimode, extended 10G distance (OM4) | |
| 024ZUK-T4601D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 24 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 036EUK-T4601D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 36 F, Single-mode (OS2) | |
| 036KUK-T4630D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 36 F, 62.5 µm multimode (OM1) | |
| 036TUK-T4631D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 36 F, 50 µm multimode (OM2) | |
| 036TUK-T4680D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 36 F, 50 µm multimode (OM3) | |
| 036TUK-T4690D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 36 F, 50 µm multimode (OM4) | |
| 036TUK-T4691D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 36 F, 50 µm multimode, extended 10G distance (OM4+) | |
| 036ZUK-T4601D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 36 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 048EUK-T4601D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 48 F, Single-mode (OS2) | |
| 048KUK-T4630D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 48 F, 62.5 µm multimode (OM1) | |
| 048TUK-T4631D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 48 F, 50 µm multimode (OM2) | |
| 048TUK-T4680D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 48 F, 50 µm multimode (OM3) | |
| 048TUK-T4690D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 48 F, 50 µm multimode (OM4) | |
| 048TUK-T4691D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 48 F, 50 µm multimode, extended 10G distance (OM4+) | |
| 048ZUK-T4601D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 48 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 060EUK-T4601D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 60 F, Single-mode (OS2) | |
| 060KUK-T4630D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 60 F, 62.5 µm multimode (OM1) | |
| 060TUK-T4631D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 60 F, 50 µm multimode (OM2) | |
| 060TUK-T4680D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 60 F, 50 µm multimode (OM3) | |
| 060TUK-T4690D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 60 F, 50 µm multimode (OM4) | |
| 060TUK-T4691D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 60 F, 50 µm multimode, extended 10G distance (OM4) | |
| 060ZUK-T4601D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 60 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 072EUK-T4601D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 72 F, Single-mode (OS2) | |
| 072KUK-T4630D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 72 F, 62.5 µm multimode (OM1) | |
| 072TUK-T4631D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 72 F, 50 µm multimode (OM2) | |
| 072TUK-T4680D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 72 F, 50 µm multimode (OM3) | |
| 072TUK-T4690D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 72 F, 50 µm multimode (OM4) | |
| 072TUK-T4691D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 72 F, 50 µm multimode, extended 10G distance (OM4+) | |
| 072ZUK-T4601D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 72 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 096EUK-T4601D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 96 F, Single-mode (OS2) | |
| 096KUK-T4630D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 96 F, 62.5 µm multimode (OM1) | |
| 096TUK-T4631D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 96 F, 50 µm multimode (OM2) | |
| 096TUK-T4680D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 96 F, 50 µm multimode (OM3) | |
| 096TUK-T4690D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 96 F, 50 µm multimode (OM4) | |
| 096TUK-T4691D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 96 F, 50 µm multimode, extended 10G distance (OM4+) | |
| 096ZUK-T4601D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 96 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 144EUK-T4601D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 144 F, Single-mode (OS2) | |
| 144KUK-T4630D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 144 F, 62.5 µm multimode (OM1) | |
| 144TUK-T4631D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 144 F, 50 µm multimode (OM2) | |
| 144TUK-T4680D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 144 F, 50 µm multimode (OM3) | |
| 144TUK-T4690D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 144 F, 50 µm multimode (OM4) | |
| 144TUK-T4691D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 144 F, 50 µm multimode, extended 10G distance (OM4+) | |
| 144ZUK-T4601D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 144 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 192EUK-T4601D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 192 F, Single-mode (OS2) | |
| 192KUK-T4630D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 192 F, 62.5 µm multimode (OM1) | |
| 192TUK-T4631D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 192 F, 50 µm multimode (OM2) | |
| 192TUK-T4680D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 192 F, 50 µm multimode (OM3) | |
| 192TUK-T4690D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 192 F, 50 µm multimode (OM4) | |
| 192TUK-T4691D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 192 F, 50 µm multimode, extended 10G distance (OM4) | |
| 192ZUK-T4601D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 192 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 216EUK-T4601D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 216 F, Single-mode (OS2) | |
| 216KUK-T4630D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 216 F, 62.5 µm multimode (OM1) | |
| 216TUK-T4631D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 216 F, 50 µm multimode (OM2) | |
| 216TUK-T4680D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 216 F, 50 µm multimode (OM3) | |
| 216TUK-T4690D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 216 F, 50 µm multimode (OM4) | |
| 216TUK-T4691D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 216 F, 50 µm multimode, extended 10G distance (OM4) | |
| 216ZUK-T4601D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 216 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 288EUK-T4601D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 288 F, Single-mode (OS2) | |
| 288KUK-T4630D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 288 F, 62.5 µm multimode (OM1) | |
| 288TUK-T4631D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 288 F, 50 µm multimode (OM2) | |
| 288TUK-T4680D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 288 F, 50 µm multimode (OM3) | |
| 288TUK-T4690D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 288 F, 50 µm multimode (OM4) | |
| 288TUK-T4691D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 288 F, 50 µm multimode, extended 10G distance (OM4) | |
| 288ZUK-T4601D2N | Riser LSZH™ Indoor/Outdoor, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket Cable, 288 F, SMF-28® Ultra fiber, Single-mode (OS2) |