864TVJ-14191-20
LSZH UltraRibbon Indoor Gel-Filled Cables 864 F, 50 µm multimode, extended 10G distance (OM4)
General Specifications
| Product Number | 864TVJ-14191-20 |
| Installation Methods | Horizontal, Riser |
| Cable Type | Ribbon |
| Environment | Indoor |
| Product Type | Interlocking Armor |
| Fiber Category | 50 µm MM (OM4+) |
| Flame Rating | LSZH (OFN-LS) |
| Cable geometry | Round |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | National Electrical Code® (NEC®) OFN-LS, CSA OFN FT-4 |
| Design and Test Criteria | ANSI/ICEA S-104-696, Telcordia GR-409 and GR-20 |
Environmental Conditions
| Temperature Range, Installation | -10 °C to 60 °C (14 °F to 140 °F ) |
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
| Buffer Tube Color | Natural |
| Fiber Count | 864 |
| Buffer Tube Diameter | 179 mm (7.05 in) |
| Number of Ripcords | 2 |
| Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
| Outer Jacket Color | Aqua |
| Outer Jacket Material | Flame-Retardant, UV-Resistant |
| Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members |
| Tape | Water-swellable |
| Tape, Layer 1 | Flame-retardant tape |
| Tape, Layer 2 | Flame-retardant tape |
| Tape, Layer 3 | Water-swellable |
| Ribbons per Tube | 16 and 12 |
| Fibers per Ribbon | 36 and 24 |
Mechanical Specifications
| Max. Tensile Strength, Long-Term | 890 N (200.08 lbf) |
| Max. Tensile Strength, Short-Term | 890 N (200.08 lbf) |
| Min. Bend Radius Installation | 40005 mm (1575 in) |
| Min. Bend Radius Operation | 2667 mm (105 in) |
| Nominal Outer Diameter | 26.67 mm (1.05 in ) |
Optical Characteristics
| Fiber Code | T |
| Performance Option Code | 91 |
| Fiber Category | OM4 Extended Distance |
| Fiber Type | Multimode |
| Fiber Name | 50 µm MM (OM4+) |
| Maximum Attenuation | 3.0 dB/km / 1.0 dB/km |
| Wavelengths | 850 nm / 1300 nm |
| Fiber Compliance | IEC 60793-2-10 |
| Fiber Core Diameter | 50 µm |
| Serial 1 Gigabit Ethernet | 1100 m / 600 m |
| Serial 10 Gigabit Ethernet | 600 m / - |
| Minimum Effective Modal Bandwidth (EMB) | 5350 MHz*km / - |
Dimensions
| Cable Weight | 582 kg/km (391.09 lb/1000 ft) |
288 up to 864 fibers in a compact design gel-filled design
Maximizes use of critical duct space
Hand-splittable ribbon
Facilitates mass-fusion splicing with 12-fiber units and no stray fibers
12-fiber ribbons individually numbered
Easy identification
Precise fiber and ribbon geometries
Excellent mass splicing yields