text.skipToContent text.skipToNavigation

LSZH UltraRibbon Indoor Gel-Filled Cables

Corning LSZH UltraRibbon gel-free cables are designed for horizontal intrabuilding backbones where limited-smoke and zero-halogen requirements exist. The design uses 24 ribbons within a central tube to minimize the cable dimensions. The smallest and lightest in the industry, these cables are designed to maximize the use of critical duct space with excellent installation results. LSZH UltraRibbon cables employ a single buffer tube containing a stack of 24-fiber ribbons that are easily separated by hand into two 12-fiber ribbons respectively. This cable is also available with interlocking armor for additional mechanical durability. This cable is available in 12 different jacket colors €“ blue, orange, green, brown, slate, white, red, black, yellow, violet, rose and aqua. The colored jacket allows for easy visual identification of the cables. The standard jacket color will be determined by the dominant fiber type in the cable and will use the standard part numbers shown here. Contact Customer Care at 1-800-743-2675 to order other color options.

Products

Product Number Product Name
504EVJ-14101-20 LSZH UltraRibbon Gel-Filled Indoor Cable, 504 F, Single-mode (OS2)
504TVJ-14180-20 LSZH UltraRibbon Gel-Filled Indoor Cable, 504 F, 50 µm multimode (OM3)
504TVJ-14190-20 LSZH UltraRibbon Gel-Filled Indoor Cable, 504 F, 50 µm multimode (OM4)
504TVJ-14191-20 LSZH UltraRibbon Gel-Filled Indoor Cable, 504 F, 50 µm multimode, extended 10G distance (OM4)
720EVJ-14101-20 LSZH UltraRibbon Gel-Filled Indoor Cable, 720 F, Single-mode (OS2)
720TVJ-14180-20 LSZH UltraRibbon Gel-Filled Indoor Cable, 720 F, 50 µm multimode (OM3)
720TVJ-14190-20 LSZH UltraRibbon Gel-Filled Indoor Cable, 720 F, 50 µm multimode (OM4)
720TVJ-14191-20 LSZH UltraRibbon Gel-Filled Indoor Cable, 720 F, 50 µm multimode, extended 10G distance (OM4)
864EVJ-14101-20 LSZH UltraRibbon Gel-Filled Indoor Cable, 864 F, Single-mode (OS2)
864EVZ-14101-20 LSZH UltraRibbon Gel-Filled Indoor Cable, 864 F, Single-mode (OS2)
864TVJ-14180-20 LSZH UltraRibbon Gel-Filled Indoor Cable, 864 F, 50 µm multimode (OM3)
864TVJ-14190-20 LSZH UltraRibbon Gel-Filled Indoor Cable, 864 F, 50 µm multimode (OM4)
864TVJ-14191-20 LSZH UltraRibbon Gel-Filled Indoor Cable, 864 F, 50 µm multimode, extended 10G distance (OM4)