text.skipToContent text.skipToNavigation

Fan-Out Tight-Buffered Cable, Plenum

Corning fan-out plenum cables are designed for use in building backbone and horizontal cabling. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are stranded around a dielectric central member with a flame-retardant outer jacket, making this cable particularly useful for applications requiring direct connection to terminal equipment or requiring extra rugged cables. This cable is available in 12 different jacket colors – blue, orange, green, brown, slate, white, red, black, yellow, violet, rose and aqua. The colored jacket allows for easy visual identification of the cables. The standard jacket color will be determined by the dominant fiber type in the cable and will use the standard part numbers shown here. Contact Customer Care at 1-800-743-2675 to order other color options.

Products

Product Number Product Name
002E68-31331-29 Fan-Out Tight-Buffered Cable, Plenum, 2 F, 2.0 mm Subunits, Single-mode (OS2)
002T68-31131-29 Fan-Out Tight-Buffered Cable, Plenum, 2 F, 2.9 mm Subunits, 50 µm multimode (OM2)
002T68-31491-29 Fan-Out Tight-Buffered Cable, Plenum, 2 F, 1.65 mm Subunits, 50 µm multimode, extended 10G distance (OM4)
004K68-31330-29 Fan-Out Tight-Buffered Cable, Plenum, 4 F, 2.0 mm Subunits, 62.5 µm multimode (OM1)
004T68-31490-29 Fan-Out Tight-Buffered Cable, Plenum, 4 F, 1.65 mm Subunits, 50 µm multimode (OM4)
006E68-31431-29 Fan-Out Tight-Buffered Cable, Plenum, 6 F, 1.65 mm Subunits, Single-mode (OS2)
006T68-31480-29 Fan-Out Tight-Buffered Cable, Plenum, 6 F, 1.65 mm Subunits, 50 µm multimode (OM3)
008T68-31180-29 Fan-Out Tight-Buffered Cable, Plenum, 8 F, 2.9 mm Subunits, 50 µm multimode (OM3)
008T68-31190-29 Fan-Out Tight-Buffered Cable, Plenum, 8 F, 2.9 mm Subunits, 50 µm multimode (OM4)
012K68-31430-29 Fan-Out Tight-Buffered Cable, Plenum, 12 F, 1.65 mm Subunits, 62.5 µm multimode (OM1)
012T68-31391-29 Fan-Out Tight-Buffered Cable, Plenum, 12 F, 2.0 mm Subunits, 50 µm multimode, extended 10G distance (OM4)
016E68-31331-29 Fan-Out Tight-Buffered Cable, Plenum, 16 F, 2.0 mm Subunits, Single-mode (OS2)
016K68-31430-29 Fan-Out Tight-Buffered Cable, Plenum, 16 F, 1.65 mm Subunits, 62.5 µm multimode (OM1)
024E68-31131-29 Fan-Out Tight-Buffered Cable, Plenum, 24 F, 2.9 mm Subunits, Single-mode (OS2)
024K68-31130-29 Fan-Out Tight-Buffered Cable, Plenum, 24 F, 2.9 mm Subunits, 62.5 µm multimode (OM1)
024T68-31390-29 Fan-Out Tight-Buffered Cable, Plenum, 24 F, 2.0 mm Subunits, 50 µm multimode (OM4)
002T68-31190-29 Fan-Out Tight-Buffered Cable, Plenum, 2 F, 2.9 mm Subunits, 50 µm multimode (OM4)
002E68-31131-29 Fan-Out Tight-Buffered Cable, Plenum, 2 F, 2.9 mm Subunits, Single-mode (OS2)
002E68-31431-29 Fan-Out Tight-Buffered Cable, Plenum, 2 F, 1.65 mm Subunits, Single-mode (OS2)
002K68-31130-29 Fan-Out Tight-Buffered Cable, Plenum, 2 F, 2.9 mm Subunits, 62.5 µm multimode (OM1)
002K68-31330-29 Fan-Out Tight-Buffered Cable, Plenum, 2 F, 2.0 mm Subunits, 62.5 µm multimode (OM1)
002K68-31430-29 Fan-Out Tight-Buffered Cable, Plenum, 2 F, 1.65 mm Subunits, 62.5 µm multimode (OM1)
002T68-31180-29 Fan-Out Tight-Buffered Cable, Plenum, 2 F, 2.9 mm Subunits, 50 µm multimode (OM3)
002T68-31191-29 Fan-Out Tight-Buffered Cable, Plenum, 2 F, 2.9 mm Subunits, 50 µm multimode, extended 10G distance (OM4)
002T68-31331-29 Fan-Out Tight-Buffered Cable, Plenum, 2 F, 2.0 mm Subunits, 50 µm multimode (OM2)
002T68-31380-29 Fan-Out Tight-Buffered Cable, Plenum, 2 F, 2.0 mm Subunits, 50 µm multimode (OM3)
002T68-31390-29 Fan-Out Tight-Buffered Cable, Plenum, 2 F, 2.0 mm Subunits, 50 µm multimode (OM4)
002T68-31391-29 Fan-Out Tight-Buffered Cable, Plenum, 2 F, 2.0 mm Subunits, 50 µm multimode, extended 10G distance (OM4)
002T68-31431-29 Fan-Out Tight-Buffered Cable, Plenum, 2 F, 1.65 mm Subunits, 50 µm multimode (OM2)
002T68-31480-29 Fan-Out Tight-Buffered Cable, Plenum, 2 F, 1.65 mm Subunits, 50 µm multimode (OM3)
002T68-31490-29 Fan-Out Tight-Buffered Cable, Plenum, 2 F, 1.65 mm Subunits, 50 µm multimode (OM4)
004E68-31131-29 Fan-Out Tight-Buffered Cable, Plenum, 4 F, 2.9 mm Subunits, Single-mode (OS2)
004E68-31331-29 Fan-Out Tight-Buffered Cable, Plenum, 4 F, 2.0 mm Subunits, Single-mode (OS2)
004E68-31431-29 Fan-Out Tight-Buffered Cable, Plenum, 4 F, 1.65 mm Subunits, Single-mode (OS2)
004K68-31130-29 Fan-Out Tight-Buffered Cable, Plenum, 4 F, 2.9 mm Subunits, 62.5 µm multimode (OM1)
004K68-31430-29 Fan-Out Tight-Buffered Cable, Plenum, 4 F, 1.65 mm Subunits, 62.5 µm multimode (OM1)
004T68-31131-29 Fan-Out Tight-Buffered Cable, Plenum, 4 F, 2.9 mm Subunits, 50 µm multimode (OM2)
004T68-31180-29 Fan-Out Tight-Buffered Cable, Plenum, 4 F, 2.9 mm Subunits, 50 µm multimode (OM3)
004T68-31190-29 Fan-Out Tight-Buffered Cable, Plenum, 4 F, 2.9 mm Subunits, 50 µm multimode (OM4)
004T68-31191-29 Fan-Out Tight-Buffered Cable, Plenum, 4 F, 2.9 mm Subunits, 50 µm multimode, extended 10G distance (OM4)
004T68-31331-29 Fan-Out Tight-Buffered Cable, Plenum, 4 F, 2.0 mm Subunits, 50 µm multimode (OM2)
004T68-31380-29 Fan-Out Tight-Buffered Cable, Plenum, 4 F, 2.0 mm Subunits, 50 µm multimode (OM3)
004T68-31390-29 Fan-Out Tight-Buffered Cable, Plenum, 4 F, 2.0 mm Subunits, 50 µm multimode (OM4)
004T68-31391-29 Fan-Out Tight-Buffered Cable, Plenum, 4 F, 2.0 mm Subunits, 50 µm multimode, extended 10G distance (OM4)
004T68-31431-29 Fan-Out Tight-Buffered Cable, Plenum, 4 F, 1.65 mm Subunits, 50 µm multimode (OM2)
004T68-31480-29 Fan-Out Tight-Buffered Cable, Plenum, 4 F, 1.65 mm Subunits, 50 µm multimode (OM3)
004T68-31491-29 Fan-Out Tight-Buffered Cable, Plenum, 4 F, 1.65 mm Subunits, 50 µm multimode, extended 10G distance (OM4)
006E68-31131-29 Fan-Out Tight-Buffered Cable, Plenum, 6 F, 2.9 mm Subunits, Single-mode (OS2)
006E68-31331-29 Fan-Out Tight-Buffered Cable, Plenum, 6 F, 2.0 mm Subunits, Single-mode (OS2)
006K68-31130-29 Fan-Out Tight-Buffered Cable, Plenum, 6 F, 2.9 mm Subunits, 62.5 µm multimode (OM1)
006K68-31330-29 Fan-Out Tight-Buffered Cable, Plenum, 6 F, 2.0 mm Subunits, 62.5 µm multimode (OM1)
006K68-31430-29 Fan-Out Tight-Buffered Cable, Plenum, 6 F, 1.65 mm Subunits, 62,5 µm multimode (OM1)
006T68-31131-29 Fan-Out Tight-Buffered Cable, Plenum, 6 F, 2.9 mm Subunits, 50 µm multimode (OM2)
006T68-31180-29 Fan-Out Tight-Buffered Cable, Plenum, 6 F, 2.9 mm Subunits, 50 µm multimode (OM3)
006T68-31190-29 Fan-Out Tight-Buffered Cable, Plenum, 6 F, 2.9 mm Subunits, 50 µm multimode (OM4)
006T68-31191-29 Fan-Out Tight-Buffered Cable, Plenum, 6 F, 2.9 mm Subunits, 50 µm multimode, extended 10G distance (OM4)
006T68-31331-29 Fan-Out Tight-Buffered Cable, Plenum, 6 F, 2.0 mm Subunits, 50 µm multimode (OM2)
006T68-31380-29 Fan-Out Tight-Buffered Cable, Plenum, 6 F, 2.0 mm Subunits, 50 µm multimode (OM3)
006T68-31390-29 Fan-Out Tight-Buffered Cable, Plenum, 6 F, 2.0 mm Subunits, 50 µm multimode (OM4)
006T68-31391-29 Fan-Out Tight-Buffered Cable, Plenum, 6 F, 2.0 mm Subunits, 50 µm multimode, extended 10G distance (OM4)
006T68-31431-29 Fan-Out Tight-Buffered Cable, Plenum, 6 F, 1.65 mm Subunits, 50 µm multimode (OM2)
006T68-31490-29 Fan-Out Tight-Buffered Cable, Plenum, 6 F, 1.65 mm Subunits, 50 µm multimode (OM4)
006T68-31491-29 Fan-Out Tight-Buffered Cable, Plenum, 6 F, 1.65 mm Subunits, 50 µm multimode, extended 10G distance (OM4)
008E68-31131-29 Fan-Out Tight-Buffered Cable, Plenum, 8 F, 2.9 mm Subunits, Single-mode (OS2)
008E68-31331-29 Fan-Out Tight-Buffered Cable, Plenum, 8 F, 2.0 mm Subunits, Single-mode (OS2)
008E68-31431-29 Fan-Out Tight-Buffered Cable, Plenum, 8 F, 1.65 mm Subunits, Single-mode (OS2)
008K68-31130-29 Fan-Out Tight-Buffered Cable, Plenum, 8 F, 2.9 mm Subunits, 62.5 µm multimode (OM1)
008K68-31330-29 Fan-Out Tight-Buffered Cable, Plenum, 8 F, 2.0 mm Subunits, 62.5 µm multimode (OM1)
008K68-31430-29 Fan-Out Tight-Buffered Cable, Plenum, 8 F, 1.65 mm Subunits, 62.5 µm multimode (OM1)
008T68-31131-29 Fan-Out Tight-Buffered Cable, Plenum, 8 F, 2.9 mm Subunits, 50 µm multimode (OM2)
008T68-31191-29 Fan-Out Tight-Buffered Cable, Plenum, 8 F, 2.9 mm Subunits, 50 µm multimode, extended 10G distance (OM4)
008T68-31331-29 Fan-Out Tight-Buffered Cable, Plenum, 8 F, 2.0 mm Subunits, 50 µm multimode (OM2)
008T68-31380-29 Fan-Out Tight-Buffered Cable, Plenum, 8 F, 2.0 mm Subunits, 50 µm multimode (OM3)
008T68-31390-29 Fan-Out Tight-Buffered Cable, Plenum, 8 F, 2.0 mm Subunits, 50 µm multimode (OM4)
008T68-31391-29 Fan-Out Tight-Buffered Cable, Plenum, 8 F, 2.0 mm Subunits, 50 µm multimode, extended 10G distance (OM4)
008T68-31431-29 Fan-Out Tight-Buffered Cable, Plenum, 8 F, 1.65 mm Subunits, 50 µm multimode (OM2)
008T68-31480-29 Fan-Out Tight-Buffered Cable, Plenum, 8 F, 1.65 mm Subunits, 50 µm multimode (OM3)
008T68-31490-29 Fan-Out Tight-Buffered Cable, Plenum, 8 F, 1.65 mm Subunits, 50 µm multimode (OM4)
008T68-31491-29 Fan-Out Tight-Buffered Cable, Plenum, 8 F, 1.65 mm Subunits, 50 µm multimode, extended 10G distance (OM4)
012E68-31131-29 Fan-Out Tight-Buffered Cable, Plenum, 12 F, 2.9 mm Subunits, Single-mode (OS2)
012E68-31331-29 Fan-Out Tight-Buffered Cable, Plenum, 12 F, 2.0 mm Subunits, Single-mode (OS2)
012E68-31431-29 Fan-Out Tight-Buffered Cable, Plenum, 12 F, 1.65 mm Subunits, Single-mode (OS2)
012K68-31130-29 Fan-Out Tight-Buffered Cable, Plenum, 12 F, 2.9 mm Subunits, 62.5 µm multimode (OM1)
012K68-31330-29 Fan-Out Tight-Buffered Cable, Plenum, 12 F, 2.0 mm Subunits, 62.5 µm multimode (OM1)
012T68-31131-29 Fan-Out Tight-Buffered Cable, Plenum, 12 F, 2.9 mm Subunits, 50 µm multimode (OM2)
012T68-31180-29 Fan-Out Tight-Buffered Cable, Plenum, 12 F, 2.9 mm Subunits, 50 µm multimode (OM3)
012T68-31190-29 Fan-Out Tight-Buffered Cable, Plenum, 12 F, 2.9 mm Subunits, 50 µm multimode (OM4)
012T68-31191-29 Fan-Out Tight-Buffered Cable, Plenum, 12 F, 2.9 mm Subunits, 50 µm multimode, extended 10G distance (OM4)
012T68-31331-29 Fan-Out Tight-Buffered Cable, Plenum, 12 F, 2.0 mm Subunits, 50 µm multimode (OM2)
012T68-31380-29 Fan-Out Tight-Buffered Cable, Plenum, 12 F, 2.0 mm Subunits, 50 µm multimode (OM3)
012T68-31390-29 Fan-Out Tight-Buffered Cable, Plenum, 12 F, 2.0 mm Subunits, 50 µm multimode (OM4)
012T68-31431-29 Fan-Out Tight-Buffered Cable, Plenum, 12 F, 1.65 mm Subunits, 50 µm multimode (OM2)
012T68-31480-29 Fan-Out Tight-Buffered Cable, Plenum, 12 F, 1.65 mm Subunits, 50 µm multimode (OM3)
012T68-31490-29 Fan-Out Tight-Buffered Cable, Plenum, 12 F, 1.65 mm Subunits, 50 µm multimode (OM4)
012T68-31491-29 Fan-Out Tight-Buffered Cable, Plenum, 12 F, 1.65 mm Subunits, 50 µm multimode, extended 10G distance (OM4)
016E68-31131-29 Fan-Out Tight-Buffered Cable, Plenum, 16 F, 2.9 mm Subunits, Single-mode (OS2)
016E68-31431-29 Fan-Out Tight-Buffered Cable, Plenum, 16 F, 1.65 mm Subunits, Single-mode (OS2)
016K68-31130-29 Fan-Out Tight-Buffered Cable, Plenum, 16 F, 2.9 mm Subunits, 62.5 µm multimode (OM1)
016K68-31330-29 Fan-Out Tight-Buffered Cable, Plenum, 16 F, 2.0 mm Subunits, 62.5 µm multimode (OM1)
016T68-31131-29 Fan-Out Tight-Buffered Cable, Plenum, 16 F, 2.9 mm Subunits, 50 µm multimode (OM2)
016T68-31180-29 Fan-Out Tight-Buffered Cable, Plenum, 16 F, 2.9 mm Subunits, 50 µm multimode (OM3)
016T68-31190-29 Fan-Out Tight-Buffered Cable, Plenum, 16 F, 2.9 mm Subunits, 50 µm multimode (OM4)
016T68-31191-29 Fan-Out Tight-Buffered Cable, Plenum, 16 F, 2.9 mm Subunits, 50 µm multimode, extended 10G distance (OM4)
016T68-31331-29 Fan-Out Tight-Buffered Cable, Plenum, 16 F, 2.0 mm Subunits, 50 µm multimode (OM2)
016T68-31380-29 Fan-Out Tight-Buffered Cable, Plenum, 16 F, 2.0 mm Subunits, 50 µm multimode (OM3)
016T68-31390-29 Fan-Out Tight-Buffered Cable, Plenum, 16 F, 2.0 mm Subunits, 50 µm multimode (OM4)
016T68-31391-29 Fan-Out Tight-Buffered Cable, Plenum, 16 F, 2.0 mm Subunits, 50 µm multimode, extended 10G distance (OM4)
016T68-31431-29 Fan-Out Tight-Buffered Cable, Plenum, 16 F, 1.65 mm Subunits, 50 µm multimode (OM2)
016T68-31480-29 Fan-Out Tight-Buffered Cable, Plenum, 16 F, 1.65 mm Subunits, 50 µm multimode (OM3)
016T68-31490-29 Fan-Out Tight-Buffered Cable, Plenum, 16 F, 1.65 mm Subunits, 50 µm multimode (OM4)
016T68-31491-29 Fan-Out Tight-Buffered Cable, Plenum, 16 F, 1.65 mm Subunits, 50 µm multimode, extended 10G distance (OM4)
024E68-31331-29 Fan-Out Tight-Buffered Cable, Plenum, 24 F, 2.0 mm Subunits, Single-mode (OS2)
024E68-31431-29 Fan-Out Tight-Buffered Cable, Plenum, 24 F, 1.65 mm Subunits, Single-mode (OS2)
024K68-31330-29 Fan-Out Tight-Buffered Cable, Plenum, 24 F, 2.0 mm Subunits, 62.5 µm multimode (OM1)
024K68-31430-29 Fan-Out Tight-Buffered Cable, Plenum, 24 F, 1.65 mm Subunits, 62.5 µm multimode (OM1)
024T68-31131-29 Fan-Out Tight-Buffered Cable, Plenum, 24 F, 2.9 mm Subunits, 50 µm multimode (OM2)
024T68-31180-29 Fan-Out Tight-Buffered Cable, Plenum, 24 F, 2.9 mm Subunits, 50 µm multimode (OM3)
024T68-31190-29 Fan-Out Tight-Buffered Cable, Plenum, 24 F, 2.9 mm Subunits, 50 µm multimode (OM4)
024T68-31191-29 Fan-Out Tight-Buffered Cable, Plenum, 24 F, 2.9 mm Subunits, 50 µm multimode, extended 10G distance (OM4)
024T68-31331-29 Fan-Out Tight-Buffered Cable, Plenum, 24 F, 2.0 mm Subunits, 50 µm multimode (OM2)
024T68-31380-29 Fan-Out Tight-Buffered Cable, Plenum, 24 F, 2.0 mm Subunits, 50 µm multimode (OM3)
024T68-31391-29 Fan-Out Tight-Buffered Cable, Plenum, 24 F, 2.0 mm Subunits, 50 µm multimode, extended 10G distance (OM4)
024T68-31431-29 Fan-Out Tight-Buffered Cable, Plenum, 24 F, 1.65 mm Subunits, 50 µm multimode (OM2)
024T68-31480-29 Fan-Out Tight-Buffered Cable, Plenum, 24 F, 1.65 mm Subunits, 50 µm multimode (OM3)
024T68-31490-29 Fan-Out Tight-Buffered Cable, Plenum, 24 F, 1.65 mm Subunits, 50 µm multimode (OM4)
024T68-31491-29 Fan-Out Tight-Buffered Cable, Plenum, 24 F, 1.65 mm Subunits, 50 µm multimode, extended 10G distance (OM4)