MIC® 250 Interconnect Cable, Plenum
Fiber Count
Fiber Category
Products
Product Number | Product Name | |
---|---|---|
008ED8-31101-20 | MIC® 250 Interconnect Cable, Plenum, 8 F, Single-mode (OS2) | |
008TD8-31131-20 | MIC® 250 Interconnect Cable, Plenum, 8 F, 50 µm multimode (OM2) | |
008TD8-31180-20 | MIC® 250 Interconnect Cable, Plenum, 8 F, 50 µm multimode (OM3) | |
008TD8-31190-20 | MIC® 250 Interconnect Cable, Plenum, 8 F, 50 µm multimode (OM4) | |
008TD8-31191-20 | MIC® 250 Interconnect Cable, Plenum, 8 F, 50 µm multimode, extended 10G distance (OM4) | |
012KD8-31130-20 | MIC® 250 Interconnect Cable, Plenum, 12 F, 62.5 µm multimode (OM1) | |
012TD8-31131-20 | MIC® 250 Interconnect Cable, Plenum, 12 F, 50 µm multimode (OM2) | |
012TD8-31180-20 | MIC® 250 Interconnect Cable, Plenum, 12 F, 50 µm multimode (OM3) | |
012TD8-31190-20 | MIC® 250 Interconnect Cable, Plenum, 12 F, 50 µm multimode (OM4) | |
012TD8-31191-20 | MIC® 250 Interconnect Cable, Plenum, 12 F, 50 µm multimode, extended 10G distance (OM4) |