text.skipToContent text.skipToNavigation

012ED8-31201-20

MIC® 250 Interconnect Cable, 3.0 mm, Plenum  12 F, Single-mode (OS2)

Contact Distributor for Lead Time

General Specifications
Product Number 012ED8-31201-20
Cable Type Loose Tube
Environment Indoor
Product Type Interconnect
Fiber Category Single-mode (OS2)
Flame Rating Plenum (OFNP)
Application General purpose,  Horizontal,  Plenum,  Vertical Riser 
Cable geometry Round
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Approvals and Listings National Electrical Code® (NEC®) OFNR, UL-1666, CSA FT-4 
Design and Test Criteria ICEA S-83-596 
Environmental Conditions
Temperature Range, Installation 0 °C  to  60 °C    (32 °F  to  140 °F    )
Temperature Range, Operation 0 °C  to  70 °C    (32 °F  to  158 °F    )
Temperature Range, Storage -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Cable Design
Fiber Count 12
Outer Jacket Color Yellow
Outer Jacket Material Flame-retardant
Tensile Strength Elements and/or Armoring - Layer 1 Dielectric strength members
Fiber Coloring Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua
Fibers per Subunit 12
Mechanical Specifications
Max. Tensile Strength, Long-Term 73 N (16.41 lbf)
Max. Tensile Strength, Short-Term 220 N (49.46 lbf)
Min. Bend Radius Installation 45 mm (1.77 in)
Min. Bend Radius Operation 30 mm (1.18 in)
Nominal Outer Diameter 3 mm  (0.12 in )
Optical Characteristics
Fiber Code E
Performance Option Code 01
Fiber Category OS2 
Fiber Type Single-mode (OS2) / 250 µm
Fiber Name Single-mode (OS2)
Maximum Attenuation 0.4 dB/km / 0.4 dB/km / 0.3 dB/km
Wavelengths 1310 nm / 1383 nm / 1550 nm
Fiber Compliance ITU-T G.652.D
Dimensions
Cable Weight 7.5 kg/km (5.04 lb/1000 ft)
Color-coded fibers
Quick and easy identification
12-fibre groupings
Compatibility with multifibre connectors
All-dielectric construction
Requires no grounding or bonding