
MIC® 250 Interconnect Cable, 3.0 mm, Plenum

Fiber Count
12
Fiber Category
Products
Product Number | Product Name | |
---|---|---|
012ED8-31201-20 | MIC® 250 Interconnect Cable, 3.0 mm, Plenum, 12 F, Single-mode (OS2) | |
012KD8-31230-20 | MIC® 250 Interconnect Cable, 3.0 mm, Plenum, 12 F, 62.5 µm multimode (OM1) | |
012TD8-31231-20 | MIC® 250 Interconnect Cable, 3.0 mm, Plenum, 12 F, 50 µm multimode (OM2) | |
012TD8-31280-20 | MIC® 250 Interconnect Cable, 3.0 mm, Plenum, 12 F, 50 µm multimode (OM3) | |
012TD8-31290-20 | MIC® 250 Interconnect Cable, 3.0 mm, Plenum, 12 F, 50 µm multimode (OM4) | |
012TD8-31291-20 | MIC® 250 Interconnect Cable, 3.0 mm, Plenum, 12 F, 50 µm multimode, extended 10G distance (OM4) |