


008ED8-31101-20
MIC® 250 Interconnect Cable, Plenum 8 F, Single mode (OS2)
General Specifications
Product Number | 008ED8-31101-20 |
Cable Type | Loose Tube |
Environment | Indoor |
Product Type | Interconnect |
Fiber Category | Single-mode (OS2) |
Flame Rating | Plenum (OFNP) |
Application | General purpose, Horizontal, Plenum, Vertical Riser |
Cable geometry | Round |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | National Electrical Code® (NEC®) OFNR, UL-1666, CSA FT-4 |
Design and Test Criteria | ICEA S-83-596 |
Environmental Conditions
Temperature Range, Installation | 0 °C to 60 °C (32 °F to 140 °F ) |
Temperature Range, Operation | 0 °C to 70 °C (32 °F to 158 °F ) |
Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
Fiber Count | 8 |
Outer Jacket Color | Yellow |
Outer Jacket Material | Flame-retardant |
Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members |
Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black |
Fibers per Subunit | 8 |
Mechanical Specifications
Max. Tensile Strength, Long-Term | 73 N (16.41 lbf) |
Max. Tensile Strength, Short-Term | 220 N (49.46 lbf) |
Min. Bend Radius Installation | 49.5 mm (1.95 in) |
Min. Bend Radius Operation | 33 mm (1.3 in) |
Nominal Outer Diameter | 3.3 mm (0.13 in ) |
Optical Characteristics
Fiber Code | E |
Performance Option Code | 01 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 250 µm |
Fiber Name | Single-mode (OS2) |
Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.652.D |
Dimensions
Cable Weight | 9.4 kg/km (6.32 lb/1000 ft) |
Color-coded fibers
Quick and easy identification
12-fibre groupings
Compatibility with multifibre connectors
All-dielectric construction
Requires no grounding or bonding