024E88-33131-D3
MIC® DX Tight-Buffered Armored Cable, Plenum 24 F, Single-mode (OS2)
General Specifications
| Product Number | 024E88-33131-D3 |
| Installation Methods | Horizontal, Plenum |
| Cable Type | Tight-Buffered |
| Environment | Indoor |
| Product Type | Dielectric armor |
| Fiber Category | Single-mode (OS2) |
| Flame Rating | Plenum (OFNP) |
| Cable geometry | Round |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | National Electrical Code® (NEC®) OFNP, NFPA 262, CSA FT-6 |
| Design and Test Criteria | ICEA S-83-596 |
Environmental Conditions
| Temperature Range, Installation | 0 °C to 60 °C (32 °F to 140 °F ) |
| Temperature Range, Operation | 0 °C to 70 °C (32 °F to 158 °F ) |
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
| Fiber Count | 24 |
| Outer Jacket Color | Yellow |
| Outer Jacket Material | Flame-retardant |
| Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members |
| Tensile Strength Elements and/or Armoring - Layer 2 | Dielectric strength members |
| Inner Jacket Material | Flame-retardant |
| Tensile Strength Elements and/or Armoring - Layer 3 | Dielectric armor |
| Tight Buffer Color, Layer 1 | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow |
| Tight Buffer Color, Layer 2 | Violet, Rose, Aqua, Blue*, Orange*, Green*, Brown*, Slate*, White *, Red*, Black*, Yellow*, Violet*, Rose*, Aqua* |
| Flame Rating | Plenum (OFNP) |
Mechanical Specifications
| Max. Tensile Strength, Long-Term | 867 N (194.91 lbf) |
| Max. Tensile Strength, Short-Term | 2600 N (584.5 lbf) |
| Min. Bend Radius Installation | 197 mm (7.76 in) |
| Min. Bend Radius Operation | 131 mm (5.16 in) |
| Nominal Inner Cable Diameter | 6.8 mm (0.27 in) |
| Nominal Outer Diameter | 13.1 mm (0.52 in ) |
Optical Characteristics
| Fiber Code | E |
| Performance Option Code | 31 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | Single-mode (OS2) |
| Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.4 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D |
Dimensions
| Cable Weight | 1887 kg/km (1268.01 lb/1000 ft) |
Dielectric armor
Four times crush protection compared to unarmored
TBII buffered fibers
Easy, consistent stripping
Flame-retardant jacket
Rugged and durable
Easy armor removal
Increased safety and speed at installation