MIC® Loose Tube Plenum Interlocking Armored Cable
Corning MIC® Loose Tube cables with aluminum interlocking armor utilizes 250 µm color-coded optical fibers surrounded by dielectric strength members with a flexible, flame-retardant outer jacket. These cables are ideal for creating multifiber preconnectorized assemblies as the 12-fiber groupings enable efficient compatibility with multifiber connectors. The flexible, flame-retardant jacket and non-preferential bend axis allow easy installation in space-constrained areas. The core is protected by a flexible, spirally wrapped aluminum interlocking armor that offers easy, one step installation. This cable is available in 12 different jacket colors blue, orange, green, brown, slate, white, red, black, yellow, violet, rose and aqua. The colored jacket allows for easy visual identification of the cables. The standard jacket color will be determined by the dominant fiber type in the cable and will use the standard part numbers shown here. Contact Customer Care at 1-800-743-2675 to order other color options.
Products
| Product Number | Product Name | |
|---|---|---|
| 012TD9-T1380-MA | MIC® Loose Tube Plenum Interlocking Armored Cables 12 F, 50 µm multimode (OM3) | |
| 012TD9-T1390-MA | MIC® Loose Tube Plenum Interlocking Armored Cables 12 F, 50 µm multimode (OM4) | |
| 012ZD9-T1301-MA | MIC® Loose Tube Plenum Interlocking Armored Cables 12 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 024TD9-T1380-MA | MIC® Loose Tube Plenum Interlocking Armored Cables 24 F, 50 µm multimode (OM3) | |
| 024TD9-T1390-MA | MIC® Loose Tube Plenum Interlocking Armored Cables 24 F, 50 µm multimode (OM4) | |
| 024ZD9-T1301-MA | MIC® Loose Tube Plenum Interlocking Armored Cables 24 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 036TD9-T1380-MA | MIC® Loose Tube Plenum Interlocking Armored Cables 36 F, 50 µm multimode (OM3) | |
| 036TD9-T1390-MA | MIC® Loose Tube Plenum Interlocking Armored Cables 36 F, 50 µm multimode (OM4) | |
| 036ZD9-T1301-MA | MIC® Loose Tube Plenum Interlocking Armored Cables 36 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 048TD9-T1380-MA | MIC® Loose Tube Plenum Interlocking Armored Cables 48 F, 50 µm multimode (OM3) | |
| 048TD9-T1390-MA | MIC® Loose Tube Plenum Interlocking Armored Cables 48 F, 50 µm multimode (OM4) | |
| 048ZD9-T1301-MA | MIC® Loose Tube Plenum Interlocking Armored Cables 48 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 060TD9-T1380-MA | MIC® Loose Tube Plenum Interlocking Armored Cables 60 F, 50 µm multimode (OM3) | |
| 060TD9-T1390-MA | MIC® Loose Tube Plenum Interlocking Armored Cables 60 F, 50 µm multimode (OM4) | |
| 060ZD9-T1301-MA | MIC® Loose Tube Plenum Interlocking Armored Cables 60 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 072TD9-T1380-MA | MIC® Loose Tube Plenum Interlocking Armored Cables 72 F, 50 µm multimode (OM3) | |
| 072TD9-T1390-MA | MIC® Loose Tube Plenum Interlocking Armored Cables 72 F, 50 µm multimode (OM4) | |
| 072ZD9-T1301-MA | MIC® Loose Tube Plenum Interlocking Armored Cables 72 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 096TD9-T1380-MA | MIC® Loose Tube Plenum Interlocking Armored Cables 96 F, 50 µm multimode (OM3) | |
| 096TD9-T1390-MA | MIC® Loose Tube Plenum Interlocking Armored Cables 96 F, 50 µm multimode (OM4) | |
| 096ZD9-T1301-MA | MIC® Loose Tube Plenum Interlocking Armored Cables 96 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 144TD9-T1380-MA | MIC® Loose Tube Plenum Interlocking Armored Cables 144 F, 50 µm multimode (OM3) | |
| 144TD9-T1390-MA | MIC® Loose Tube Plenum Interlocking Armored Cables 144 F, 50 µm multimode (OM4) | |
| 144ZD9-T1301-MA | MIC® Loose Tube Plenum Interlocking Armored Cables 144 F, SMF-28® Ultra fiber, Single-mode (OS2) |