text.skipToContent text.skipToNavigation

MIC® Mini 250 Cable, Plenum

MIC Mini 250 Plenum is an indoor fiber optic cable designed to deliver reliable performance, simplified installation, and long‑term durability in plenum, riser, and general purpose environments. Featuring a 4.8mm OD, this cable is optimized for space‑constrained pathways. The durable plenum rated jacket enables compliance with ICEA 696, while the smaller cable OD, higher tensile strength, and enhanced crush resistance helps ensure faster, cleaner installations. MIC Mini 250 Plenum is an ideal solution for indoor installations, offering a balance of performance, protection, and installation efficiency to meet today’s evolving network demands.

Products

Product Number Product Name
006ZD9-31301D27 MIC® Mini 250 Cable, Plenum, 6 F, SMF-28® Ultra
012TD9-31390D27 MIC® Mini 250 Cable, Plenum, 12 F, 50 µm multimode (OM4)
012ZD9-31301D27 MIC® Mini 250 Cable, Plenum, 12 F, SMF-28® Ultra
006TD9-31390D27 MIC® Mini 250 Cable, Plenum, 6 F, 50 µm multimode (OM4)
024ZD9-31301D27 MIC® Mini 250 Cable, Plenum, 24 F, SMF-28® Ultra