text.skipToContent text.skipToNavigation

MIC® 250 Distribution Cable, Plenum

Corning MIC® 250 cables utilize 250 μm color-coded optical fibers surrounded by dielectric strength members with a flexible, flame-retardant outer jacket. These cables are ideal for creating multifiber preconnectorized assemblies as the 12-fiber groupings enable efficient compatibility with multifiber connectors. The flexible, flame-retardant jacket and non-preferential bend axis allow easy installation in space-constrained areas.

This cable is available in 12 different jacket colors – blue, orange, green, brown, slate, white, red, black, yellow, violet, rose and aqua. The colored jacket allows for easy visual identification of the cables. The standard jacket color will be determined by the dominant fiber type in the cable and will use the standard part numbers shown here. Contact Customer Care at 1-800-743-2675 to order other color options.