Zipcord Tight-Buffered Cable, Plenum
Subunit Diameter
Fiber Count
2
Fiber Category
Products
| Product Number | Product Name | |
|---|---|---|
| 002E58-31131-24 | Zipcord Tight-Buffered Cable, Plenum, 2 F, 2.8 mm diameter, Single-mode (OS2) | |
| 002E58-31331-24 | Zipcord Tight-Buffered Cable, Plenum, 2 F, 2.0 mm diameter, Single-mode (OS2) | |
| 002E58-31431-24 | Zipcord Tight-Buffered Cable, Plenum, 2 F, 1.6 mm diameter, Single-mode (OS2) | |
| 002K58-31130-24 | Zipcord Tight-Buffered Cable, Plenum, 2 F, 2.8 mm diameter, 62.5 µm multimode (OM1) | |
| 002K58-31330-24 | Zipcord Tight-Buffered Cable, Plenum, 2 F, 2.0 mm diameter, 62.5 µm multimode (OM1) | |
| 002K58-31430-24 | Zipcord Tight-Buffered Cable, Plenum, 2 F, 1.6 mm diameter, 62.5 µm multimode (OM1) | |
| 002T58-31131-24 | Zipcord Tight-Buffered Cable, Plenum, 2 F, 2.8 mm diameter, 50 µm multimode (OM2) | |
| 002T58-31180-24 | Zipcord Tight-Buffered Cable, Plenum, 2 F, 2.8 mm diameter, 50 µm multimode (OM3) | |
| 002T58-31190-24 | Zipcord Tight-Buffered Cable, Plenum, 2 F, 2.8 mm diameter, 50 µm multimode (OM4) | |
| 002T58-31191-24 | Zipcord Tight-Buffered Cable, Plenum, 2 F, 2.8 mm diameter, 50 µm multimode, extended 10G distance (OM4) | |
| 002T58-31331-24 | Zipcord Tight-Buffered Cable, Plenum, 2 F, 2.0 mm diameter, 50 µm multimode (OM2) | |
| 002T58-31380-24 | Zipcord Tight-Buffered Cable, Plenum, 2 F, 2.0 mm diameter, 50 µm multimode (OM3) | |
| 002T58-31390-24 | Zipcord Tight-Buffered Cable, Plenum, 2 F, 2.0 mm diameter, 50 µm multimode (OM4) | |
| 002T58-31391-24 | Zipcord Tight-Buffered Cable, Plenum, 2 F, 2.0 mm diameter, 50 µm multimode, extended 10G distance (OM4) | |
| 002T58-31431-24 | Zipcord Tight-Buffered Cable, Plenum, 2 F, 1.6 mm diameter, 50 µm multimode (OM2) | |
| 002T58-31480-24 | Zipcord Tight-Buffered Cable, Plenum, 2 F, 1.6 mm diameter, 50 µm multimode (OM3) | |
| 002T58-31490-24 | Zipcord Tight-Buffered Cable, Plenum, 2 F, 1.6 mm diameter, 50 µm multimode (OM4) | |
| 002T58-31491-24 | Zipcord Tight-Buffered Cable, Plenum, 2 F, 1.6 mm diameter, 50 µm multimode, extended 10G distance (OM4) | |
| 002T58-35390-BK | Zipcord Tight-Buffered Cable, Plenum, 2 F, 2.0 mm diameter, 50 µm multimode (OM4) | |
| 002T58-35390-BL | Zipcord Tight-Buffered Cable, Plenum, 2 F, 2.0 mm diameter, 50 µm multimode (OM4) | |
| 002T58-35390-BR | Zipcord Tight-Buffered Cable, Plenum, 2 F, 2.0 mm diameter, 50 µm multimode (OM4) | |
| 002T58-35390-GR | Zipcord Tight-Buffered Cable, Plenum, 2 F, 2.0 mm diameter, 50 µm multimode (OM4) | |
| 002T58-35390-OR | Zipcord Tight-Buffered Cable, Plenum, 2 F, 2.0 mm diameter, 50 µm multimode (OM4) | |
| 002T58-35390-RD | Zipcord Tight-Buffered Cable, Plenum, 2 F, 2.0 mm diameter, 50 µm multimode (OM4) | |
| 002T58-35390-RS | Zipcord Tight-Buffered Cable, Plenum, 2 F, 2.0 mm diameter, 50 µm multimode (OM4) | |
| 002T58-35390-SL | Zipcord Tight-Buffered Cable, Plenum, 2 F, 2.0 mm diameter, 50 µm multimode (OM4) | |
| 002T58-35390-VI | Zipcord Tight-Buffered Cable, Plenum, 2 F, 2.0 mm diameter, 50 µm multimode (OM4) | |
| 002T58-35390-WH | Zipcord Tight-Buffered Cable, Plenum, 2 F, 2.0 mm diameter, 50 µm multimode (OM4) | |
| 002T58-35390-YL | Zipcord Tight-Buffered Cable, Plenum, 2 F, 2.0 mm diameter, 50 µm multimode (OM4) | |
| 002Z58-31331-24 | Zipcord Tight-Buffered Cable, Plenum, 2 F, 2.0 mm diameter, SMF-28® Ultra fiber, Single-mode (OS2) |