


012K61-31330-24
Fan-Out Tight-Buffered Cable, Riser 12 F, 2.0 mm Subunits, 62.5 µm multimode (OM1)
General Specifications
Product Number | 012K61-31330-24 |
EAN Code | 4056418188171 |
Cable Type | Tight-Buffered |
Environment | Indoor |
Product Type | Distribution |
Fiber Category | 62.5 µm MM (OM1) |
Flame Rating | Riser (OFNR) |
Application | General purpose, Horizontal, Vertical Riser |
Cable geometry | Round |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | National Electrical Code® (NEC®) OFNR, CSA FT-4 |
Design and Test Criteria | ICEA S-83-596 |
Environmental Conditions
Temperature Range, Installation | -10 °C to 60 °C (14 °F to 140 °F ) |
Temperature Range, Operation | -20 °C to 70 °C (-4 °F to 158 °F ) |
Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
Central Element | GRP |
Fiber Count | 12 |
Number of Ripcords | 1 |
Outer Jacket Color | Orange |
Outer Jacket Material | Flame-retardant |
Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members |
Tensile Strength Elements and/or Armoring - Layer 2 | Dielectric strength members |
Number of Subunits Layer 1 | 3 |
Number of Subunits Layer 2 | 9 |
Subunit Color | Orange |
Subunit Diameter | 2 mm (0.08 in) |
Subunit Jacket Material | Flame-retardant |
Tensile Strength Elements and/or Armoring - Layer 3 | Dielectric strength members |
Tight Buffer Color | White |
Flame Rating | Riser (OFNR) |
Mechanical Specifications
Max. Tensile Strength, Short-Term | 660 N (148.37 lbf) |
Min. Bend Radius Installation | 158 mm (6.22 in) |
Min. Bend Radius Operation | 105 mm (4.13 in) |
Optical Characteristics
Fiber Code | K |
Performance Option Code | 30 |
Fiber Category | OM1 |
Fiber Type | Multimode |
Fiber Name | 62.5 µm MM (OM1) |
Maximum Attenuation | 3.4 dB/km / 1.0 dB/km |
Wavelengths | 850 nm / 1300 nm |
Fiber Compliance | ISO/IEC 11801 |
Fiber Core Diameter | 62.5 µm |
Coating diameter | 242 µm |
Serial 1 Gigabit Ethernet | 300 m / 550 m |
Serial 10 Gigabit Ethernet | 33 m / - |
Minimum Effective Modal Bandwidth (EMB) | 220 MHz*km / - |
Min. Overfilled Launch (OFL) Bandwidth | 200 MHz*km / 500 MHz*km |
Dimensions
Cable Weight | 80 kg/km (53.76 lb/1000 ft) |
900 µm buffered fibers
Easy, consistent stripping
Flame-retardant jacket
Rugged and durable
All-dielectric construction
Requires no grounding or bonding