text.skipToContent text.skipToNavigation

016T61-31431-24

Fan-Out Tight-Buffered Cable, Riser  16 F, 1.65 mm Subunits, 50 µm multimode (OM2)

Contact Distributor for Lead Time

General Specifications
Product Number 016T61-31431-24
Cable Type Tight-Buffered
Environment Indoor
Product Type Distribution
Fiber Category 50 µm MM (OM2)
Flame Rating Riser (OFNR)
Application Horizontal,  Riser 
Cable geometry Round
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Approvals and Listings National Electrical Code® (NEC®) OFNR, UL-1666, CSA FT-4 
Design and Test Criteria ICEA S-83-596 
Environmental Conditions
Temperature Range, Installation -10 °C  to  60 °C    (14 °F  to  140 °F    )
Temperature Range, Operation -20 °C  to  70 °C    (-4 °F  to  158 °F    )
Temperature Range, Storage -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Cable Design
Central Element GRP
Fiber Count 16
Number of Ripcords 1
Outer Jacket Color Orange
Outer Jacket Material Flame-retardant
Tensile Strength Elements and/or Armoring - Layer 1 Dielectric strength members
Tensile Strength Elements and/or Armoring - Layer 2 Dielectric strength members
Number of Subunits Layer 1 5
Number of Subunits Layer 2 11
Subunit Color Orange
Subunit Diameter 1.65 mm (0.06 in)
Subunit Jacket Material Flame-retardant
Tensile Strength Elements and/or Armoring - Layer 3 Dielectric strength members
Tight Buffer Color White
Flame Rating Riser (OFNR)
Mechanical Specifications
Max. Tensile Strength, Short-Term 1320 N (296.75 lbf)
Min. Bend Radius Installation 155 mm (6.1 in)
Min. Bend Radius Operation 103 mm (4.06 in)
Optical Characteristics
Fiber Code T
Performance Option Code 31
Fiber Category OM2 
Fiber Type Multimode
Fiber Name 50 µm MM (OM2)
Maximum Attenuation 2.8 dB/km / 1.0 dB/km
Wavelengths 850 nm / 1300 nm
Fiber Compliance IEC 60793-2-10
Fiber Core Diameter 50 µm
Serial 1 Gigabit Ethernet 750 m / 600 m
Serial 10 Gigabit Ethernet 150 m / -
Minimum Effective Modal Bandwidth (EMB) 950 MHz*km / -
Min. Overfilled Launch (OFL) Bandwidth 700 MHz*km / 500 MHz*km
Dimensions
Cable Weight 81 kg/km (54.43 lb/1000 ft)
900 µm buffered fibers
Easy, consistent stripping
Flame-retardant jacket
Rugged and durable
All-dielectric construction
Requires no grounding or bonding