


024T61-31190-24
Fan-Out Tight-Buffered Cable, Riser 24 F, 2.9 mm Subunits, 50 µm multimode (OM4)
General Specifications
Product Number | 024T61-31190-24 |
EAN Code | 4056418161181 |
Cable Type | Tight-Buffered |
Environment | Indoor |
Product Type | Distribution |
Fiber Category | 50 µm MM (OM4) |
Flame Rating | Riser (OFNR) |
Application | General purpose, Horizontal, Vertical Riser |
Cable geometry | Round |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | National Electrical Code® (NEC®) OFNR, UL-1666, CSA FT-4 |
Design and Test Criteria | ICEA S-83-596 |
Environmental Conditions
Temperature Range, Installation | -10 °C to 60 °C (14 °F to 140 °F ) |
Temperature Range, Operation | -20 °C to 70 °C (-4 °F to 158 °F ) |
Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
Central Element | Jacketed GRP |
Fiber Count | 24 |
Number of Ripcords | 1 |
Outer Jacket Color | Aqua |
Outer Jacket Material | Flame-retardant |
Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members |
Tensile Strength Elements and/or Armoring - Layer 2 | Dielectric strength members |
Number of Subunits Layer 1 | 9 |
Number of Subunits Layer 2 | 15 |
Subunit Color | Aqua |
Subunit Diameter | 2.9 mm (0.11 in) |
Subunit Jacket Material | Flame-retardant |
Tensile Strength Elements and/or Armoring - Layer 3 | Dielectric strength members |
Tight Buffer Color | White |
Flame Rating | Riser (OFNR) |
Mechanical Specifications
Max. Tensile Strength, Short-Term | 1320 N (296.75 lbf) |
Min. Bend Radius Installation | 290 mm (11.42 in) |
Min. Bend Radius Operation | 193 mm (7.6 in) |
Optical Characteristics
Fiber Code | T |
Performance Option Code | 90 |
Fiber Category | OM4 |
Fiber Type | Multimode |
Fiber Name | 50 µm MM (OM4) |
Maximum Attenuation | 2.8 dB/km / 1.0 dB/km |
Wavelengths | 850 nm / 1300 nm |
Fiber Compliance | IEC 60793-2-10 |
Fiber Core Diameter | 50 µm |
Serial 1 Gigabit Ethernet | 1000 m / 600 m |
Serial 10 Gigabit Ethernet | 550 m / - |
Minimum Effective Modal Bandwidth (EMB) | 4700 MHz*km / - |
Min. Overfilled Launch (OFL) Bandwidth | 3500 MHz*km / 500 MHz*km |
Dimensions
Cable Weight | 288 kg/km (193.53 lb/1000 ft) |
900 µm buffered fibers
Easy, consistent stripping
Flame-retardant jacket
Rugged and durable
All-dielectric construction
Requires no grounding or bonding