


024T61-31391-24
Fan-Out Tight-Buffered Cable, Riser 24 F, 2.0 mm Subunits, 50 µm multimode, extended 10G distance (OM4)
General Specifications
Product Number | 024T61-31391-24 |
Cable Type | Tight-Buffered |
Environment | Indoor |
Product Type | Distribution |
Fiber Category | 50 µm MM (OM4+) |
Flame Rating | Riser (OFNR) |
Application | General purpose, Horizontal, Vertical Riser |
Cable geometry | Round |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | National Electrical Code® (NEC®) OFNR, UL-1666, CSA FT-4 |
Design and Test Criteria | ICEA S-83-596 |
Environmental Conditions
Temperature Range, Installation | -10 °C to 60 °C (14 °F to 140 °F ) |
Temperature Range, Operation | -20 °C to 70 °C (-4 °F to 158 °F ) |
Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
Central Element | Jacketed GRP |
Fiber Count | 24 |
Number of Ripcords | 1 |
Outer Jacket Color | Aqua |
Outer Jacket Material | Flame-retardant |
Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members |
Tensile Strength Elements and/or Armoring - Layer 2 | Dielectric strength members |
Number of Subunits Layer 1 | 9 |
Number of Subunits Layer 2 | 15 |
Subunit Color | Aqua |
Subunit Diameter | 2 mm (0.08 in) |
Subunit Jacket Material | Flame-retardant |
Tensile Strength Elements and/or Armoring - Layer 3 | Dielectric strength members |
Tight Buffer Color | White |
Flame Rating | Riser (OFNR) |
Mechanical Specifications
Max. Tensile Strength, Short-Term | 1320 N (296.75 lbf) |
Min. Bend Radius Installation | 209 mm (8.23 in) |
Min. Bend Radius Operation | 139 mm (5.47 in) |
Optical Characteristics
Fiber Code | T |
Performance Option Code | 91 |
Fiber Category | OM4 Extended Distance |
Fiber Type | Multimode |
Fiber Name | 50 µm MM (OM4+) |
Maximum Attenuation | 2.8 dB/km / 1.0 dB/km |
Wavelengths | 850 nm / 1300 nm |
Fiber Compliance | IEC 60793-2-10 |
Fiber Core Diameter | 50 µm |
Serial 1 Gigabit Ethernet | 1100 m / 600 m |
Serial 10 Gigabit Ethernet | 600 m / - |
Minimum Effective Modal Bandwidth (EMB) | 5350 MHz*km / - |
Min. Overfilled Launch (OFL) Bandwidth | 3500 MHz*km / 500 MHz*km |
Dimensions
Cable Weight | 161 kg/km (108.19 lb/1000 ft) |
900 µm buffered fibers
Easy, consistent stripping
Flame-retardant jacket
Rugged and durable
All-dielectric construction
Requires no grounding or bonding