024EU7-T4101D20
Loose Tube, Gel-Free Cable, Riser 24 F, Single-mode (OS2)
General Specifications
| Product Number | 024EU7-T4101D20 |
| Installation Methods | Duct, Horizontal, Riser |
| Cable Type | Loose Tube |
| Environment | Indoor |
| Product Type | Dielectric |
| Fiber Category | Single-mode (OS2) |
| Flame Rating | Riser (OFNR) |
| Cable geometry | Round |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | National Electrical Code® (NEC®) OFNR |
| Common Installations | Indoor vertical riser, general purpose according to National Electrical Code® (NEC®) Article 770 |
| Design and Test Criteria | ANSI/ICEA S-83-596, CSA FT-4 |
Environmental Conditions
| Notes | Corning recommends storing cable in a proper temperature environment prior to installation to allow the cable temperature to meet installation temperature range specifications for best installation results. |
| Temperature Range, Installation | 0 °C to 60 °C (32 °F to 140 °F ) |
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
| Central Element | Dielectric |
| Fiber Count | 24 |
| Number of Ripcords | 2 |
| Outer Jacket Color | Yellow |
| Outer Jacket Material | Flame-Retardant Riser |
| Buffer Tube Diameter | 2.5 mm (0.1 in) |
| Number of Active Tubes | 2 |
| Number of Filling Elements | 4 |
| Number of Tube Positions | 6 |
| Tape | Water-swellable |
| Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
| Fibers per Tube | 12 |
| Color Code Standards | Telcordia |
Mechanical Specifications
| Max. Tensile Strength, Long-Term | 810 N (182.1 lbf) |
| Max. Tensile Strength, Short-Term | 2700 N (606.98 lbf) |
| Min. Bend Radius Installation | 168 mm (6.61 in) |
| Min. Bend Radius Operation | 112 mm (4.41 in) |
| Nominal Outer Diameter | 11.2 mm (0.44 in ) |
Optical Characteristics
| Fiber Code | E |
| Performance Option Code | 01 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | Single-mode (OS2) |
| Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D |
Dimensions
| Cable Weight | 112 kg/km (75.26 lb/1000 ft) |
Loose tube
Craft-friendly cable preparation
Color-coded tubes and fibers
Quick and easy identification
Flame-retardant jacket
Rugged and durable
Common installations
Indoor riser when installed according to National Electrical Code® (NEC®) Article 770