144T81-Y3190-A1
MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Riser 144 F, 50 µm multimode (OM4)
General Specifications
| Product Number | 144T81-Y3190-A1 |
| Installation Methods | Horizontal |
| Cable Type | Tight-Buffered |
| Environment | Indoor |
| Product Type | Interlocking Armor |
| Fiber Category | 50 µm MM (OM4) |
| Flame Rating | Riser (OFCR) |
| Cable geometry | Round |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | National Electrical Code® (NEC®) OFCR, FT-4 |
| Design and Test Criteria | ICEA S-83-596 |
Environmental Conditions
| Temperature Range, Installation | -10 °C to 60 °C (14 °F to 140 °F ) |
| Temperature Range, Operation | -20 °C to 70 °C (-4 °F to 158 °F ) |
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
| Central Element | Jacketed GRP |
| Fiber Count | 144 |
| Number of Ripcords | 14 |
| Outer Jacket Color | Aqua |
| Outer Jacket Material | Flame-retardant |
| Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members |
| Fibers per Subunit | 24 |
| Number of Active Tubes | 6 |
| Subunit Color | Aqua |
| Subunit Diameter | 6.8 mm (0.27 in) |
| Tight Buffer Color Subunit | Blue, Orange, Green |
| Tight-Buffer Color Subunit, Layer 1 | Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
| Tight Buffer Color Subunit, Layer 2 | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
| Flame Rating | Riser (OFCR) |
Mechanical Specifications
| Max. Tensile Strength, Short-Term | 1320 N (296.75 lbf) |
| Min. Bend Radius Installation | 469.5 mm (18.48 in) |
| Min. Bend Radius Operation | 313 mm (12.32 in) |
| Nominal Inner Cable Diameter | 24.6 mm (0.97 in) |
| Nominal Outer Diameter | 31.3 mm (1.23 in ) |
Optical Characteristics
| Fiber Code | T |
| Performance Option Code | 90 |
| Fiber Category | OM4 |
| Fiber Type | Multimode |
| Fiber Name | 50 µm MM (OM4) |
| Maximum Attenuation | 2.8 dB/km / 1.0 dB/km |
| Wavelengths | 850 nm / 1300 nm |
| Fiber Compliance | IEC 60793-2-10 |
| Fiber Core Diameter | 50 µm |
| Serial 1 Gigabit Ethernet | 1000 m / 600 m |
| Serial 10 Gigabit Ethernet | 550 m / - |
| Minimum Effective Modal Bandwidth (EMB) | 4700 MHz*km / - |
| Min. Overfilled Launch (OFL) Bandwidth | 3500 MHz*km / 500 MHz*km |
Dimensions
| Cable Weight | 6727 kg/km (4520.34 lb/1000 ft) |
24-fiber jacketed subunits
Quick and easy identification
Flexible, interlocking armor design
Seven times crush protection compared to non-armored cables
900 µm buffered fibers
Easy, consistent stripping
Flame-retardant jacket
Rugged and durable