text.skipToContent text.skipToNavigation

Ribbon Interlocking Armored Cable, Riser

Corning ribbon interlocking armored riser cables are designed for use in riser and general-purpose environments in intrabuilding backbone and horizontal installations. These cables are standard ribbon riser cables placed inside spirally wrapped aluminum interlocking armor for ruggedness and superior crush resistance. This special construction facilitates routing inside buildings, through riser shafts, to telecommunication rooms and to workstations. Ideal for heavy traffic or more challenging mechanical exposure conditions, this cable design consists of fibers organized into 12-fiber ribbons inside a central tube surrounded by dielectric strength members to provide tensile strength. The flexible interlocking armor up to seven times the crush protection of nonarmored cables, while a specially formulated flame-retardant outer jacket allows the design to meet the requirements of the NFPA 262 flame test. The 12-fiber ribbons have readily identifiable ribbon ID numbers and fiber colors with easy access to individual fibers.

Products

Product Number Product Name
012EC7-14101-A1 Ribbon Interlocking Armored Cable, Riser, 12 F, Single-mode (OS2)
012KC7-14130-A1 Ribbon Interlocking Armored Cable, Riser, 12 F, 62.5 µm multimode (OM1)
012TC7-14131-A1 Ribbon Interlocking Armored Cable, Riser, 12 F, 50 µm multimode (OM2)
012TC7-14180-A1 Ribbon Interlocking Armored Cable, Riser, 12 F, 50 µm multimode (OM3)
012TC7-14190-A1 Ribbon Interlocking Armored Cable, Riser, 12 F, 50 µm multimode (OM4)
012TC7-14191-A1 Ribbon Interlocking Armored Cable, Riser, 12 F, 50 µm multimode, extended 10G distance (OM4)
024EC7-14101-A1 Ribbon Interlocking Armored Cable, Riser, 24 F, Single-mode (OS2)
024KC7-14130-A1 Ribbon Interlocking Armored Cable, Riser, 24 F, 62.5 µm multimode (OM1)
024TC7-14131-A1 Ribbon Interlocking Armored Cable, Riser, 24 F, 50 µm multimode (OM2)
024TC7-14180-A1 Ribbon Interlocking Armored Cable, Riser, 24 F, 50 µm multimode (OM3)
024TC7-14190-A1 Ribbon Interlocking Armored Cable, Riser, 24 F, 50 µm multimode (OM4)
024TC7-14191-A1 Ribbon Interlocking Armored Cable, Riser, 24 F, 50 µm multimode, extended 10G distance (OM4)
036EC7-14101-A1 Ribbon Interlocking Armored Cable, Riser, 36 F, Single-mode (OS2)
036KC7-14130-A1 Ribbon Interlocking Armored Cable, Riser, 36 F, 62.5 µm multimode (OM1)
036TC7-14131-A1 Ribbon Interlocking Armored Cable, Riser, 36 F, 50 µm multimode (OM2)
036TC7-14180-A1 Ribbon Interlocking Armored Cable, Riser, 36 F, 50 µm multimode (OM3)
036TC7-14190-A1 Ribbon Interlocking Armored Cable, Riser, 36 F, 50 µm multimode (OM4)
036TC7-14191-A1 Ribbon Interlocking Armored Cable, Riser, 36 F, 50 µm multimode, extended 10G distance (OM4)
048EC7-14101-A1 Ribbon Interlocking Armored Cable, Riser, 48 F, Single-mode (OS2)
048KC7-14130-A1 Ribbon Interlocking Armored Cable, Riser, 48 F, 62.5 µm multimode (OM1)
048TC7-14131-A1 Ribbon Interlocking Armored Cable, Riser, 48 F, 50 µm multimode (OM2)
048TC7-14180-A1 Ribbon Interlocking Armored Cable, Riser, 48 F, 50 µm multimode (OM3)
048TC7-14190-A1 Ribbon Interlocking Armored Cable, Riser, 48 F, 50 µm multimode (OM4)
048TC7-14191-A1 Ribbon Interlocking Armored Cable, Riser, 48 F, 50 µm multimode, extended 10G distance (OM4)
072EC7-14101-A1 Ribbon Interlocking Armored Cable, Riser, 72 F, Single-mode (OS2)
072KC7-14130-A1 Ribbon Interlocking Armored Cable, Riser, 72 F, 62.5 µm multimode (OM1)
072TC7-14131-A1 Ribbon Interlocking Armored Cable, Riser, 72 F, 50 µm multimode (OM2)
072TC7-14180-A1 Ribbon Interlocking Armored Cable, Riser, 72 F, 50 µm multimode (OM3)
072TC7-14190-A1 Ribbon Interlocking Armored Cable, Riser, 72 F, 50 µm multimode (OM4)
072TC7-14191-A1 Ribbon Interlocking Armored Cable, Riser, 72 F, 50 µm multimode, extended 10G distance (OM4)
096EC7-14101-A1 Ribbon Interlocking Armored Cable, Riser, 96 F, Single-mode (OS2)
096KC7-14130-A1 Ribbon Interlocking Armored Cable, Riser, 96 F, 62.5 µm multimode (OM1)
096TC7-14131-A1 Ribbon Interlocking Armored Cable, Riser, 96 F, 50 µm multimode (OM2)
096TC7-14180-A1 Ribbon Interlocking Armored Cable, Riser, 96 F, 50 µm multimode (OM3)
096TC7-14190-A1 Ribbon Interlocking Armored Cable, Riser, 96 F, 50 µm multimode (OM4)
096TC7-14191-A1 Ribbon Interlocking Armored Cable, Riser, 96 F, 50 µm multimode, extended 10G distance (OM4)
144EC7-14101-A1 Ribbon Interlocking Armored Cable, Riser, 144 F, Single-mode (OS2)
144KC7-14130-A1 Ribbon Interlocking Armored Cable, Riser, 144 F, 62.5 µm multimode (OM1)
144TC7-14131-A1 Ribbon Interlocking Armored Cable, Riser, 144 F, 50 µm multimode (OM2)
144TC7-14180-A1 Ribbon Interlocking Armored Cable, Riser, 144 F, 50 µm multimode (OM3)
144TC7-14190-A1 Ribbon Interlocking Armored Cable, Riser, 144 F, 50 µm multimode (OM4)
144TC7-14191-A1 Ribbon Interlocking Armored Cable, Riser, 144 F, 50 µm multimode, extended 10G distance (OM4)
216EC7-14101-A1 Ribbon Interlocking Armored Cable, Riser, 216 F, Single-mode (OS2)
216KC7-14130-A1 Ribbon Interlocking Armored Cable, Riser, 216 F, 62.5 µm multimode (OM1)
216TC7-14131-A1 Ribbon Interlocking Armored Cable, Riser, 216 F, 50 µm multimode (OM2)
216TC7-14180-A1 Ribbon Interlocking Armored Cable, Riser, 216 F, 50 µm multimode (OM3)
216TC7-14190-A1 Ribbon Interlocking Armored Cable, Riser, 216 F, 50 µm multimode (OM4)
216TC7-14191-A1 Ribbon Interlocking Armored Cable, Riser, 216 F, 50 µm multimode, extended 10G distance (OM4)