


288ZQJ-14001R20
RocketRibbon® Indoor, Riser-LSZH 288 F, SMF-28 Ultra Fiber, Single-mode (OS2), Cca, s1, d1, a1
General Specifications
Product Number | 288ZQJ-14001R20 |
Cable Type | Ribbon |
Environment | Indoor |
Fiber Category | SMF-28® Ultra |
Flame Rating | Riser LSZH |
Application | Riser, Horizontal |
Cable geometry | Round |
Standards
Reaction to Fire | Cca, s1, d1, a1 |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | National Electrical Code® (NEC®) OFNR-LS, CSA FT-4 |
Design and Test Criteria | ANSI/ICEA S-83-596 |
Flame Test Method | Reaction to fire according to EN 50575 and EN 13501-6, UL-1666 (for riser and general building applications), UL-1685 (National Electrical Code® (NEC®) OFN-LS) |
Environmental Conditions
Temperature Range, Installation | -10 °C to 60 °C (14 °F to 140 °F ) |
Temperature Range, Operation | -20 °C to 70 °C (-4 °F to 158 °F ) |
Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
Fiber Count | 288 |
Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
Outer Jacket Color | Yellow |
Outer Jacket Material | Flame-retardant, non-corrosive/low-smoke, zero-halogen (FRNC/LSZH) material |
Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members |
Number of Subunits | 288 |
Mechanical Specifications
Min. Bend Radius Installation | 286 mm (11.26 in) |
Min. Bend Radius Operation | 250 mm (9.84 in) |
Nominal Outer Diameter | 14.3 mm (0.56 in ) |
Optical Characteristics
Fiber Code | Z |
Performance Option Code | 01 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 250 µm |
Fiber Name | Bend-Improved Single-mode (OS2) |
Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Dimensions
Cable Weight | 201 kg/km (135.07 lb/1000 ft) |
Flexible, routable subunit eliminates the need for furcation when routing directly into hardware and enabling individual access to each ribbon for efficient management in splice trays
No messy filling or flooding compounds mean elimination of time, labor and risk associated with cleaning ribbons, enabling cleaner work areas, simplified splice preparation and less installer error