048EV4-24L01D53
RPX® Long Span Ribbon Cable-250 48F, Dielectric, Single-mode (OS2)
General Specifications
| Product Number | 048EV4-24L01D53 |
| Installation Methods | Horizontal, Riser |
| Cable Type | Ribbon |
| Environment | Outdoor |
| Product Type | Self-Supporting, ADSS |
| Fiber Category | Single-mode (OS2) |
| Cable geometry | Flat |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Common Installations | Outdoor lashed aerial, self-support, duct and indoor installed according to NEC Artile 770 |
Environmental Conditions
| Temperature Range, Installation | -30 °C to 60 °C (-22 °F to 140 °F ) |
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
| Fiber Count | 48 |
| Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
| Outer Jacket Color | Black |
| Outer Jacket Material | Polyethylene (PE) |
| Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members |
| Number of Ribbons | 2 |
| Tape | Water-swellable |
| Fibers per Ribbon | 24 |
Mechanical Specifications
| Max. Tensile Strength, Long-Term | 890 N (200.08 lbf) |
| Max. Tensile Strength, Short-Term | 2700 N (606.98 lbf) |
| Nominal Outer Diameter | 17.6 mmx 8.6 mm (0.69 inx 0.34 in ) |
| Min. Bend Diameter Operation | 456 mm (17.95 in) |
| Min. Bend Diameter Installation | 456 mm (17.95 in) |
Optical Characteristics
| Fiber Code | E |
| Performance Option Code | 01 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | Single-mode (OS2) |
| Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D |
Dimensions
| Cable Weight | 98 kg/km (65.85 lb/1000 ft) |
Each 12-fiber ribbon is individually printed
Easy identification and faster mass-fusion splicing
Gel-free with no filling compound
Eliminates time and labor of cleaning
One-step cable access
Simplifies prep work, no special tools needed
Up to 144 fibers in a compact ADSS design
Smaller, simplified and easy to install hardware
All-Dielectric Self-Supporting
Up to 345 ft Span in NESC Heavy at 1 percent Install SAG