SST-Drop™ Single-Tube, Self-Supporting, Gel-Filled Cable
            
            
            Corning SST-Drop™ All-Dielectric Self-Supporting (ADSS) cables offer the ease of installation of standard ALTOS cable in an easy-access, single-tube design. The long-length ADSS version allows pole-to-pole span lengths ranging from 400 feet under NESC heavy ice and wind loading conditions to 500 feet under NESC medium loading. There is no support or messenger wire required, allowing installation to be achieved in a single pass, dramatically reducing installation time and cost while delivering high-speed internet to rural areas. The cables are RDUP (RUS) listed and offer exceptional crush resistance.
                                    Compliance
                                    
                                    
                                        
                                    
                                        
                                    
                                
                            
                                
                                    Fiber Category
                                    
                                    
                                        
                                            SM (OS2) Ultra® fiber
                                        
                                    
                                
                            
                                
                                    Fiber Count
                                    
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                
                            
                        Products
| Product Number | Product Name | |
|---|---|---|
| 001ZBA-14101A20 | SST-Drop™ Single-Tube, Self-Supporting, Gel-Filled Cable, 1 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 002ZBA-14101A20 | SST-Drop™ Single-Tube, Self-Supporting, Gel-Filled Cable, 2 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 004ZBA-14101A20 | SST-Drop™ Single-Tube, Self-Supporting, Gel-Filled Cable, 4 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 004ZBA-14A01A20 | SST-Drop™ Single-Tube, Self-Supporting, Gel-Filled Cable, 4 F, SMF-28® Ultra fiber, Single-mode (OS2), BEAD-BABA | |
| 006ZBA-14101A20 | SST-Drop™ Single-Tube, Self-Supporting, Gel-Filled Cable, 6 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 008ZBA-14101A20 | SST-Drop™ Single-Tube, Self-Supporting, Gel-Filled Cable, 8 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 008ZBA-14A01A20 | SST-Drop™ Single-Tube, Self-Supporting, Gel-Filled Cable, 8 F, SMF-28® Ultra fiber, Single-mode (OS2), BEAD-BABA | |
| 010ZBA-14101A20 | SST-Drop™ Single-Tube, Self-Supporting, Gel-Filled Cable, 10 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 012ZBA-14101A20 | SST-Drop™ Single-Tube, Self-Supporting, Gel-Filled Cable, 12 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 024ZBA-14101A20 | SST-Drop™ Single-Tube, Self-Supporting, Gel-Filled Cable, 24 F, SMF-28® Ultra fiber, Single-mode (OS2) |