text.skipToContent text.skipToNavigation

ALTOS® Gel-Free, Triple-Jacket, Double-Armored Cables, 12-216 Fibers

Corning ALTOS® gel-free triple-jacket, double-armored cables are rugged, armored cables designed for direct-buried installations. The loose tube design provides stable performance over a wide temperature range and is compatible with any telecommunications-grade optical fiber. 


Products

Product Number Product Name
012EU6-T4101D20 ALTOS® Loose Tube, Gel-Free, Triple-Jacket, Double-Armored Cable, 12 F, Single-mode (OS2)
012KU6-T4130D20 ALTOS® Loose Tube, Gel-Free, Triple-Jacket, Double-Armored Cable, 12 F, 62.5 µm multimode (OM1)
012TU6-T4131D20 ALTOS® Loose Tube, Gel-Free, Triple-Jacket, Double-Armored Cable, 12 F, 50 µm multimode (OM2)
024EU6-T4101D20 ALTOS® Loose Tube, Gel-Free, Triple-Jacket, Double-Armored Cable, 24 F, Single-mode (OS2)
024KU6-T4130D20 ALTOS® Loose Tube, Gel-Free, Triple-Jacket, Double-Armored Cable, 24 F, 62.5 µm multimode (OM1)
024TU6-T4131D20 ALTOS® Loose Tube, Gel-Free, Triple-Jacket, Double-Armored Cable, 24 F, 50 µm multimode (OM2)
036EU6-T4101D20 ALTOS® Loose Tube, Gel-Free, Triple-Jacket, Double-Armored Cable, 36 F, Single-mode (OS2)
036KU6-T4130D20 ALTOS® Loose Tube, Gel-Free, Triple-Jacket, Double-Armored Cable, 36 F, 62.5 µm multimode (OM1)
036TU6-T4131D20 ALTOS® Loose Tube, Gel-Free, Triple-Jacket, Double-Armored Cable, 36 F, 50 µm multimode (OM2)
048EU6-T4101D20 ALTOS® Loose Tube, Gel-Free, Triple-Jacket, Double-Armored Cable, 48 F, Single-mode (OS2)
048KU6-T4130D20 ALTOS® Loose Tube, Gel-Free, Triple-Jacket, Double-Armored Cable, 48 F, 62.5 µm multimode (OM1)
048TU6-T4131D20 ALTOS® Loose Tube, Gel-Free, Triple-Jacket, Double-Armored Cable, 48 F, 50 µm multimode (OM2)
060EU6-T4101D20 ALTOS® Loose Tube, Gel-Free, Triple-Jacket, Double-Armored Cable, 60 F, Single-mode (OS2)
060KU6-T4130D20 ALTOS® Loose Tube, Gel-Free, Triple-Jacket, Double-Armored Cable, 60 F, 62.5 µm multimode (OM1)
060TU6-T4131D20 ALTOS® Loose Tube, Gel-Free, Triple-Jacket, Double-Armored Cable, 60 F, 50 µm multimode (OM2)
072EU6-T4101D20 ALTOS® Loose Tube, Gel-Free, Triple-Jacket, Double-Armored Cable, 72 F, Single-mode (OS2)
072KU6-T4130D20 ALTOS® Loose Tube, Gel-Free, Triple-Jacket, Double-Armored Cable, 72F, 62.5 µm multimode (OM1)
072TU6-T4131D20 ALTOS® Loose Tube, Gel-Free, Triple-Jacket, Double-Armored Cable, 72 F, 50 µm multimode (OM2)
096EU6-T4101D20 ALTOS® Loose Tube, Gel-Free, Triple-Jacket, Double-Armored Cable, 96 F, Single-mode (OS2)
096KU6-T4130D20 ALTOS® Loose Tube, Gel-Free, Triple-Jacket, Double-Armored Cable, 96 F, 62.5 µm multimode (OM1)
096TU6-T4131D20 ALTOS® Loose Tube, Gel-Free, Triple-Jacket, Double-Armored Cable, 96 F, 50 µm multimode (OM2)
144EU6-T4101D20 ALTOS® Loose Tube, Gel-Free, Triple-Jacket, Double-Armored Cable, 144 F, Single-mode (OS2)
144KU6-T4130D20 ALTOS® Loose Tube, Gel-Free, Triple-Jacket, Double-Armored Cable, 144 F, 62.5 µm multimode (OM1)
144TU6-T4131D20 ALTOS® Loose Tube, Gel-Free, Triple-Jacket, Double-Armored Cable, 144 F, 50 µm multimode (OM2)
192EU6-T4101D20 ALTOS® Loose Tube, Gel-Free, Triple-Jacket, Double-Armored Cable, 192 F, Single-mode (OS2)
192KU6-T4130D20 ALTOS® Loose Tube, Gel-Free, Triple-Jacket, Double-Armored Cable, 192 F, 62.5 µm multimode (OM1)
192TU6-T4131D20 ALTOS® Loose Tube, Gel-Free, Triple-Jacket, Double-Armored Cable, 192 F, 50 µm multimode (OM2)
216EU6-T4101D20 ALTOS® Loose Tube, Gel-Free, Triple-Jacket, Double-Armored Cable, 216F, Single-mode (OS2)
216KU6-T4130D20 ALTOS® Loose Tube, Gel-Free, Triple-Jacket, Double-Armored Cable, 216 F, 62.5 µm multimode (OM1)
216TU6-T4131D20 ALTOS® Loose Tube, Gel-Free, Triple-Jacket, Double-Armored Cable, 216 F, 50 µm multimode (OM2)