text.skipToContent text.skipToNavigation

120ZUC-Y4F22D20

ALTOS® HD Lite, Gel-Free, Single-Jacket, Single-Armored Cable with FastAccess® Technology  120F, SMF-28® Ultra fiber, Single-mode (OS2)

Contact Distributor for Lead Time

General Specifications
Product Number 120ZUC-Y4F22D20
Cable Type Loose Tube
Environment Outdoor
Product Type Dielectric armor
Fiber Category SMF-28® Ultra
Application Aerial,  Direct Buried,  Duct 
Cable geometry Round
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Common Installations Outdoor lashed aerial, duct and direct-buried, indoor when installed according to National Electrical Code® (NEC®) Article 770
Design and Test Criteria ANSI/ICEA S-87-640 
Environmental Conditions
Notes Corning recommends storing cable in a proper temperature environment prior to installation to allow the cable temperature to meet installation temperature range specifications for best installation results.
Temperature Range, Installation -30 °C  to  70 °C    (-22 °F  to  158 °F    )
Temperature Range, Operation -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Temperature Range, Storage -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Cable Design
Central Element Dielectric
Fiber Count 120
Outer Jacket Color Black
Outer Jacket Material Polyethylene (PE)
Buffer Tube Color Blue, Orange, Green, Brown, Slate
Buffer Tube Diameter 2.7 mm (0.11 in)
Number of Active Tubes 5
Number of Filling Elements 1
Number of Tube Positions 6
Tape Thin Film
Fiber Coloring Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua
Fibers per Tube 24 
Color Code Standards Telcordia
Mechanical Specifications
Max. Tensile Strength, Long-Term 890 N (200.08 lbf)
Max. Tensile Strength, Short-Term 2700 N (606.98 lbf)
Nominal Outer Diameter 12.5 mm  (0.49 in )
Min. Bend Diameter Installation 376 mm (14.8 in)
Min. Bend Diameter Operation 300 mm (11.81 in)
Optical Characteristics
Fiber Code Z
Fiber Name SMF-28® Ultra
Fiber Type Single-mode
Performance Option Code 22
Maximum Attenuation 0.34 dB/km / 0.34 dB/km / 0.22 dB/km
Typical Attenuation 0.32 / 0.32 / 0.18
Wavelengths 1310 nm / 1383 nm / 1550 nm
Fiber Category G.652.D/G.657.A1 
Dimensions
Cable Weight 139 kg/km (93.4 lb/1000 ft)
ALTOS® HD FastAccess® Technology
With the combination of a jacket with an innovative technology used to bind cable construction through the manufacturing process, eliminating the use of binder yarns and waterblocking tapes and up to a 60 percent improvement in cable access time. These technologies also reduce the overall risk of inadvertent fiber damage by reducing the need for sharp cable access tools.
Polyethylene jacket
Rugged, durable and easy to strip (while providing superior protection against UV radiation, fungus, abrasion and other environmental factors)
Fully waterblocked loose tube all-dielectric gel-free design
Simple access and no clean up
Single-armored construction
Provides additional crush and rodent protection
Available in Corning's 62.5 µm and 50 µm multimode, standard single-mode (G.652.D, G.657.A1), dispersion shifted single-mode (G.655, G.654), and hybrid versions
Ready for any application from Gigabit Ethernet all the way to ≥ 800G Long Haul