text.skipToContent text.skipToNavigation

036DUC-T4101D20

ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable  36 F, TXF™ optical fiber, Single-mode (OS2)

Contact Distributor for Lead Time

General Specifications
Product Number 036DUC-T4101D20
Cable Type Loose Tube
Environment Outdoor
Product Type Dielectric armor
Fiber Category TXF™ optical fiber
Application Aerial,  Direct Buried,  Duct 
Cable geometry Round
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Common Installations Outdoor lashed aerial, duct and direct-buried, indoor when installed according to National Electrical Code® (NEC®) Article 770
Design and Test Criteria ANSI/ICEA S-87-640
Environmental Conditions
Notes Corning recommends storing cable in a proper temperature environment prior to installation to allow the cable temperature to meet installation temperature range specifications for best installation results.
Temperature Range, Installation -30 °C  to  70 °C    (-22 °F  to  158 °F    )
Temperature Range, Operation -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Temperature Range, Storage -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Cable Design
Central Element Dielectric
Fiber Count 36
Number of Ripcords 2
Outer Jacket Color Black
Outer Jacket Material Polyethylene (PE)
Tensile Strength Elements and/or Armoring - Layer 1 Corrugated steel tape armor
Buffer Tube Color Blue, Orange, Green
Buffer Tube Diameter 2.5 mm (0.1 in)
Number of Active Tubes 3
Number of Filling Elements 3
Number of Tube Positions 6
Tape Water-swellable
Fiber Coloring Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua
Fibers per Tube 12 
Color Code Standards Telcordia
Mechanical Specifications
Max. Tensile Strength, Long-Term 890 N (200.08 lbf)
Max. Tensile Strength, Short-Term 2700 N (606.98 lbf)
Nominal Outer Diameter 12.1 mm  (0.48 in )
Min. Bend Diameter Installation 364 mm (14.33 in)
Min. Bend Diameter Operation 242 mm (9.53 in)
Optical Characteristics
Fiber Code D
Fiber Name TXF™ optical fiber
Fiber Type Single-mode
Performance Option Code 01
Maximum Attenuation - / - / 0.20 dB/km
Typical Attenuation - / - / 0.18
Wavelengths 1310 nm / 1383 nm / 1550 nm
Fiber Category G.654.E 
Dimensions
Cable Weight 129 kg/km (86.68 lb/1000 ft)
Length 0 mm (0 in)
Gel-free waterblocking technology
Craft-friendly cable preparation
Polyethylene jacket
Rugged, durable and easy to strip (while providing superior protection against UV radiation, fungus, abrasion and other environmental factors)
Corrugated steel tape armor
Provides rodent resistance for direct-buried applications