text.skipToContent text.skipToNavigation

SST-Drop™ Single-Tube, Self-Supporting, Gel-Filled Cable

Corning SST-Drop™ All-Dielectric Self-Supporting (ADSS) cables combine the ease of installation of standard ALTOS® cable with a compact, single-tube design optimized for aerial self-supporting applications. Engineered to provide excellent span capability and mechanical performance without the need for a separate support or messenger wire, these cables enable efficient, single-pass installation that can help reduce deployment time and cost. RDUP (RUS) listed, SST-Drop ADSS cables also deliver exceptional crush resistance and long-term durability for outside plant broadband networks.

Actual span capability and installation performance depend on cable configuration, environmental conditions, loading criteria, installation practices, and applicable engineering requirements. Consult applicable codes and standards for clearance requirements.


Products

Product Number Product Name
008ZBA-14101A20 SST-Drop™ Single-Tube, Self-Supporting, Gel-Filled Cable, 8 F, SMF-28® Ultra fiber, Single-mode (OS2)
004ZBA-14A01A20 SST-Drop™ Single-Tube, Self-Supporting, Gel-Filled Cable, 4 F, SMF-28® Ultra fiber, Single-mode (OS2), BEAD-BABA
024ZBA-14101A20 SST-Drop™ Single-Tube, Self-Supporting, Gel-Filled Cable, 24 F, SMF-28® Ultra fiber, Single-mode (OS2)
001ZBA-14101A20 SST-Drop™ Single-Tube, Self-Supporting, Gel-Filled Cable, 1 F, SMF-28® Ultra fiber, Single-mode (OS2)
012ZBA-14101A20 SST-Drop™ Single-Tube, Self-Supporting, Gel-Filled Cable, 12 F, SMF-28® Ultra fiber, Single-mode (OS2)
010ZBA-14101A20 SST-Drop™ Single-Tube, Self-Supporting, Gel-Filled Cable, 10 F, SMF-28® Ultra fiber, Single-mode (OS2)
004ZBA-14101A20 SST-Drop™ Single-Tube, Self-Supporting, Gel-Filled Cable, 4 F, SMF-28® Ultra fiber, Single-mode (OS2)
008ZBA-14A01A20 SST-Drop™ Single-Tube, Self-Supporting, Gel-Filled Cable, 8 F, SMF-28® Ultra fiber, Single-mode (OS2), BEAD-BABA
006ZBA-14101A20 SST-Drop™ Single-Tube, Self-Supporting, Gel-Filled Cable, 6 F, SMF-28® Ultra fiber, Single-mode (OS2)
002ZBA-14101A20 SST-Drop™ Single-Tube, Self-Supporting, Gel-Filled Cable, 2 F, SMF-28® Ultra fiber, Single-mode (OS2)