text.skipToContent text.skipToNavigation

024TU4-T4180D20

ALTOS® Loose Tube, Gel-Free Cable  24 F, 50 µm multimode (OM3)

Typically ships in 30 day(s) Actual lead time confirmed upon receipt of order.
General Specifications
Product Number 024TU4-T4180D20
Installation Methods Aerial,  Duct 
Cable Type Loose Tube
Environment Outdoor
Product Type Dielectric
Fiber Category 50 µm MM (OM3)
Cable geometry Round
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Common Installations Outdoor lashed aerial and duct, indoor when installed according to National Electrical Code® (NEC®) Article 770 
Design and Test Criteria ANSI/ICEA S-87-640 
Environmental Conditions
Notes Corning recommends storing cable in a proper temperature environment prior to installation to allow the cable temperature to meet installation temperature range specifications for best installation results.
Temperature Range, Installation -30 °C  to  70 °C    (-22 °F  to  158 °F    )
Temperature Range, Operation -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Temperature Range, Storage -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Cable Design
Central Element Dielectric
Fiber Count 24
Number of Ripcords 1
Outer Jacket Color Black
Outer Jacket Material Polyethylene (PE)
Buffer Tube Color Blue, Orange
Buffer Tube Diameter 2.5 mm (0.1 in)
Number of Active Tubes 2
Number of Filling Elements 4
Number of Tube Positions 6
Tape Water-swellable
Fiber Coloring Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua
Fibers per Tube 12 
Color Code Standards Telcordia
Mechanical Specifications
Max. Tensile Strength, Long-Term 890 N (200.08 lbf)
Max. Tensile Strength, Short-Term 2700 N (606.98 lbf)
Nominal Outer Diameter 10.5 mm  (0.41 in )
Min. Bend Diameter Installation 316 mm (12.44 in)
Min. Bend Diameter Operation 210 mm (8.27 in)
Optical Characteristics
Fiber Code T
Performance Option Code 80
Fiber Category OM3 
Fiber Type Multimode
Fiber Name 50 µm MM (OM3)
Maximum Attenuation 3.0 dB/km / 1.0 dB/km
Wavelengths 850 nm / 1300 nm
Fiber Compliance IEC 60793-2-10
Fiber Core Diameter 50 µm
Serial 1 Gigabit Ethernet 1000 m / 600 m
Serial 10 Gigabit Ethernet 300 m / -
Minimum Effective Modal Bandwidth (EMB) 950 MHz*km / -
Min. Overfilled Launch (OFL) Bandwidth 1500 MHz*km / - 500 MHz*km
Dimensions
Cable Weight 73 kg/km (49.05 lb/1000 ft)
Gel-free waterblocking technology
Craft-friendly cable preparation
Polyethylene jacket
Rugged, durable and easy to strip (while providing superior protection against UV radiation, fungus, abrasion and other environmental factors)
All-dielectric construction
Requires no grounding or bonding