


096EU4-T4100D20
ALTOS® Loose Tube, Gel-Free Cable 96 F, Single-mode (OS2)
General Specifications
Product Number | 096EU4-T4100D20 |
EAN Code | 4056418185910 |
Cable Type | Loose Tube |
Environment | Outdoor |
Product Type | Dielectric |
Fiber Category | Single-mode (OS2) |
Application | Aerial, Duct |
Cable geometry | Round |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Common Installations | Outdoor lashed aerial and duct, indoor when installed according to National Electrical Code® (NEC®) Article 770 |
Design and Test Criteria | ANSI/ICEA S-87-640 |
Environmental Conditions
Notes | Corning recommends storing cable in a proper temperature environment prior to installation to allow the cable temperature to meet installation temperature range specifications for best installation results. |
Temperature Range, Installation | -30 °C to 70 °C (-22 °F to 158 °F ) |
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Projeto do cabo
Elemento central | Dielétrico |
Contagem da fibra | 96 |
Número de fios de rasgamento | 1 |
Cor da capa externa | Preto |
Material da capa externa | Polietileno (PE) |
Cor do tubo de buffer | Azul, Laranja, Verde, Marrom, Ardósia, Branco, Vermelho, Preto |
Diâmetro do tubo de buffer | 2,5 mm (0,1 in) |
Number of Active Tubes | 8 |
Number of Tube Positions | 8 |
Tape | Water-swellable |
Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
Fibers per Tube | 12 |
Color Code Standards | Telcordia |
Especificações mecânicas
Resistência à tração máx., longo prazo | 890 N |
Resistência à tração máx., curto prazo | 2700 N |
Diâmetro externo nominal | 12,2 mm |
Min. Bend Diameter Installation | 366 mm |
Min. Bend Diameter Operation | 244 mm |
Optical Characteristics
Fiber Code | E |
Performance Option Code | 00 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 250 µm |
Fiber Name | Single-mode (OS2) |
Maximum Attenuation | 0.35 dB/km / 0.35 dB/km / 0.25 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.652.D |
Dimensions
Cable Weight | 98 kg/km (65.85 lb/1000 ft) |
Gel-free waterblocking technology
Craft-friendly cable preparation
Polyethylene jacket
Rugged, durable and easy to strip (while providing superior protection against UV radiation, fungus, abrasion and other environmental factors)
All-dielectric construction
Requires no grounding or bonding