text.skipToContent text.skipToNavigation

192EU4-T4101D20

ALTOS® Loose Tube, Gel-Free Cable  192 F, Single-mode (OS2)

Typically ships in 42 day(s) Actual lead time confirmed upon receipt of order.
General Specifications
Product Number 192EU4-T4101D20
Installation Methods Aerial,  Duct 
Cable Type Loose Tube
Environment Outdoor
Product Type Dielectric
Fiber Category Single-mode (OS2)
Cable geometry Round
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Common Installations Outdoor lashed aerial and duct, indoor when installed according to National Electrical Code® (NEC®) Article 770 
Design and Test Criteria ANSI/ICEA S-87-640 
Environmental Conditions
Notes Corning recommends storing cable in a proper temperature environment prior to installation to allow the cable temperature to meet installation temperature range specifications for best installation results.
Temperature Range, Installation -30 °C  to  70 °C    (-22 °F  to  158 °F    )
Temperature Range, Operation -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Temperature Range, Storage -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Cable Design
Central Element Dielectric
Fiber Count 192
Number of Ripcords 1
Buffer Tube Color Coding, Layer 1 Blue, Orange, Green, Brown
Outer Jacket Color Black
Outer Jacket Material Polyethylene (PE)
Buffer Tube Diameter 2.5 mm (0.1 in)
Number of Active Tubes 16
Number of Filling Elements 2
Number of Tube Positions 18
Tape Water-swellable
Tape, Layer 2 Water-swellable
Fiber Coloring Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua
Fibers per Tube 12 
Color Code Standards Telcordia
Mechanical Specifications
Max. Tensile Strength, Long-Term 890 N (200.08 lbf)
Max. Tensile Strength, Short-Term 2700 N (606.98 lbf)
Nominal Outer Diameter 16 mm  (0.63 in )
Min. Bend Diameter Installation 480 mm (18.9 in)
Min. Bend Diameter Operation 320 mm (12.6 in)
Optical Characteristics
Fiber Code E
Performance Option Code 01
Fiber Category OS2 
Fiber Type Single-mode (OS2) / 250 µm
Fiber Name Single-mode (OS2)
Maximum Attenuation 0.4 dB/km / 0.4 dB/km / 0.3 dB/km
Wavelengths 1310 nm / 1383 nm / 1550 nm
Fiber Compliance ITU-T G.652.D
Dimensions
Cable Weight 147 kg/km (98.78 lb/1000 ft)
Gel-free waterblocking technology
Craft-friendly cable preparation
Polyethylene jacket
Rugged, durable and easy to strip (while providing superior protection against UV radiation, fungus, abrasion and other environmental factors)
All-dielectric construction
Requires no grounding or bonding