text.skipToContent text.skipToNavigation

288KU4-T4130D20

ALTOS® Loose Tube, Gel-Free Cable  288 F, 62.5 µm multimode (OM1)

Typically ships in 30 day(s) Actual lead time confirmed upon receipt of order.
General Specifications
Product Number 288KU4-T4130D20
Installation Methods Aerial,  Duct 
Cable Type Loose Tube
Environment Outdoor
Product Type Dielectric
Fiber Category 62.5 µm MM (OM1)
Cable geometry Round
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Common Installations Outdoor lashed aerial and duct, indoor when installed according to National Electrical Code® (NEC®) Article 770
Design and Test Criteria ANSI/ICEA S-87-640 
Environmental Conditions
Notes Corning recommends storing cable in a proper temperature environment prior to installation to allow the cable temperature to meet installation temperature range specifications for best installation results.
Temperature Range, Installation -30 °C  to  70 °C    (-22 °F  to  158 °F    )
Temperature Range, Operation -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Temperature Range, Storage -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Cable Design
Central Element Dielectric
Fiber Count 288
Number of Ripcords 1
Buffer Tube Color Coding, Layer 1 Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow
Outer Jacket Color Black
Outer Jacket Material Polyethylene (PE)
Buffer Tube Diameter 2.5 mm (0.1 in)
Number of Active Tubes 24
Number of Tube Positions 24
Tape Water-swellable
Tape, Layer 2 Water-swellable
Fiber Coloring Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua
Fibers per Tube 12 
Color Code Standards Telcordia
Mechanical Specifications
Max. Tensile Strength, Long-Term 890 N (200.08 lbf)
Max. Tensile Strength, Short-Term 2700 N (606.98 lbf)
Nominal Outer Diameter 18.2 mm  (0.72 in )
Min. Bend Diameter Installation 546 mm (21.5 in)
Min. Bend Diameter Operation 364 mm (14.33 in)
Optical Characteristics
Fiber Code K
Performance Option Code 30
Fiber Category OM1 
Fiber Type Multimode
Fiber Name 62.5 µm MM (OM1)
Maximum Attenuation 3.4 dB/km / 1.0 dB/km
Wavelengths 850 nm / 1300 nm
Fiber Compliance ISO/IEC 11801
Fiber Core Diameter 62.5 µm
Coating diameter 242 µm
Serial 1 Gigabit Ethernet 300 m / 550 m
Serial 10 Gigabit Ethernet 33 m / -
Minimum Effective Modal Bandwidth (EMB) 220 MHz*km / -
Min. Overfilled Launch (OFL) Bandwidth 200 MHz*km / 500 MHz*km
Dimensions
Cable Weight 196 kg/km (131.71 lb/1000 ft)
Gel-free waterblocking technology
Craft-friendly cable preparation
Polyethylene jacket
Rugged, durable and easy to strip (while providing superior protection against UV radiation, fungus, abrasion and other environmental factors)
All-dielectric construction
Requires no grounding or bonding