


360ZU4-T4122D20
ALTOS® Loose Tube, Gel-Free Cable 360 F, SMF-28® Ultra fiber, Single-mode (OS2)
General Specifications
Product Number | 360ZU4-T4122D20 |
EAN Code | 4056418781037 |
Cable Type | Loose Tube |
Environment | Outdoor |
Product Type | Dielectric |
Fiber Category | SMF-28® Ultra |
Application | Aerial, Duct |
Cable geometry | Round |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Common Installations | Outdoor lashed aerial and duct, indoor when installed according to National Electrical Code® (NEC®) Article 770 |
Design and Test Criteria | ANSI/ICEA S-87-640 |
Environmental Conditions
Notes | Corning recommends storing cable in a proper temperature environment prior to installation to allow the cable temperature to meet installation temperature range specifications for best installation results. |
Temperature Range, Installation | -30 °C to 70 °C (-22 °F to 158 °F ) |
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
Central Element | Dielectric |
Fiber Count | 360 |
Number of Ripcords | 1 |
Buffer Tube Color Coding, Layer 1 | 6 Fillers |
Outer Jacket Color | Black |
Outer Jacket Material | Polyethylene (PE) |
Buffer Tube Color Coding, Layer 3 | Blue*, Orange*, Green*, Brown*, Slate*, White *, Red*, Black*, Yellow*, Violet*, Rose*, Aqua*, Blue**, Orange**, Green**, Brown**, Slate**, White ** |
Buffer Tube Diameter | 2.5 mm (0.1 in) |
Number of Active Tubes | 30 |
Number of Filling Elements | 6 |
Number of Tube Positions | 36 |
Tape | Water-swellable |
Tape, Layer 1 | Water-swellable |
Tape, Layer 2 | Water-swellable |
Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
Fibers per Tube | 12 |
Color Code Standards | Telcordia |
Mechanical Specifications
Max. Tensile Strength, Long-Term | 890 N (200.08 lbf) |
Max. Tensile Strength, Short-Term | 2700 N (606.98 lbf) |
Nominal Outer Diameter | 21.2 mm (0.83 in ) |
Min. Bend Diameter Installation | 636 mm (25.04 in) |
Min. Bend Diameter Operation | 424 mm (16.69 in) |
Características ópticas
Código de la fibra | Z |
Código de opción de desempeño | 22 |
Categoría de la fibra | OS2 |
Tipo de fibra | Single-mode (OS2) / 250 µm |
Nombre de la fibra | Monomodo curvatura mejorada (OS2) |
Atenuación máxima | 0.34 dB/km / 0.34 dB/km / 0.22 dB/km |
Longitud de onda | 1310 nm / 1383 nm / 1550 nm |
Conformidad de la fibra | ITU-T G.652.D y ITU-T G.657.A1 |
Dimensions
Cable Weight | 241 kg/km (161.94 lb/1000 ft) |
Tecnología de bloqueado contra agua sin gel
Preparación de cables fácil de accesarpreparation
Cubierta de polietileno
Resistente, duradero y fácil de pelar (a la vez que ofrece una protección superior contra la radiación ultravioleta, los hongos, la abrasión y otros factores ambientales)
Estructura totalmente dieléctrica
No requiere conexión a tierra ni conexión