144ZM4-T4F22A20
MiniXtend® Cable with Binderless* FastAccess® Technology 144 F, SMF-28® Ultra fiber, Single-mode (G.652.D/G.657.A1)
General Specifications
| Product Number | 144ZM4-T4F22A20 |
| Installation Methods | Microduct |
| Outer Jacket Print | Feet |
| Cable Type | Stranded Loose Tube |
| Environment | Outdoor |
| Product Type | Dielectric |
| Fiber Category | SMF-28® Ultra |
| Cable geometry | Round |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Common Installations | Outdoor microduct, indoor when installed according to National Electrical Code® (NEC®) Article 770 |
| Design and Test Criteria | IEC 60794-5-10 |
| Corning Recommendations | This cable should be placed in microduct for all applications, including aerial. |
Environmental Conditions
| Temperature Range, Installation | -15 °C to 60 °C (5 °F to 140 °F ) |
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
| Central Element | Dielectric |
| Fiber Count | 144 |
| Outer Jacket Color | Black |
| Outer Jacket Material | Polyethylene (PE) |
| Buffer Tube Color | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
| Buffer Tube Diameter | 1.4 mm (0.06 in) |
| Number of Active Tubes | 12 |
| Number of Tube Positions | 12 |
| Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
| Fibers per Tube | 12 |
| Color Code Standards | Telcordia |
Mechanical Specifications
| Max. Tensile Strength, Short-Term | 1334 N (299.9 lbf) |
| Nominal Outer Diameter | 8.1 mm (0.32 in ) |
| Min. Bend Diameter Installation | 324 mm (12.76 in) |
| Min. Bend Diameter Operation | 244 mm (9.61 in) |
| Min. Duct Size Diameter | 10 mm (0.39 in) |
| Optimal Duct Size | 12 mm (0.47 in) |
Optical Characteristics
| Fiber Code | Z |
| Performance Option Code | 22 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | Bend-Improved Single-mode (OS2) |
| Maximum Attenuation | 0.34 dB/km / 0.34 dB/km / 0.22 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Dimensions
| Cable Weight | 56 kg/km (37.63 lb/1000 ft) |
Binderless* FastAccess® Technology
Innovative cable design that reduces cable access time up to 70 percent and lowers the risk of inadvertent fiber damage
Improved cable and fiber density
Small cable OD enables higher density and lower deployment cost; up to 96 fibers in 8 mm ID duct and up to 144 fibers in 10 mm ID duct
Optimized for air-assisted install in microducts
Capable of installation distances greater than 2000 m (6560 ft) at speeds up to 150 m/min (490 ft/min)
Mid-span express buffer tube performance
Meets the Telcordia GR-20 and RDUP/RUS PE-90 requirements for mid-span express buffer tube storage
SMF-28® Ultra fiber
ITU-T G.652.D/G.657.A1 rated fiber with improved attenuation and bend performance as well as compatibility with standard single-mode fibers
Fully waterblocked loose tube, gel-filled design
Meets industry standard waterblocking requirements for outdoor cable