072ZM4-T4E49A20
MiniXtend® HD Cable with Binderless* FastAccess® Technology 72 F (6x12), G.657.A1 190
Especificações gerais
| Número do produto | 072ZM4-T4E49A20 |
| Installation Methods | Microduct |
| Cable Type | Stranded Loose Tube |
| Environment | Outdoor |
| Product Type | Dielectric |
| Fiber Category | G.652.D/G.657.A1 |
| Coding according to EN 60794-1-1 (DIN VDE 0888-100-1) | A-DQ(ZN)2Y |
| Cable geometry | Round |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Installation | -5 °C para 50 °C (23 °F para 122 °F ) |
| Temperature Range, Operation | -20 °C para 70 °C (-4 °F para 158 °F ) |
| Temperature Range, Storage | -30 °C para 70 °C (-22 °F para 158 °F ) |
Cable Design
| Cable Marking | M#H#S#CORNING#YEAR MINIXTEND®HD FAB CABLE 6x12 G.657.A1 190 LT1.1#ID Number |
| Central Element | Dielectric |
| Fiber Count | 72 |
| Buffer Tube Color Coding, Layer 1 | Blue, Orange, Green, Brown, Slate, White |
| Outer Jacket Color | Black |
| Outer Jacket Material | Polyethylene (PE) |
| Outer Jacket Nominal Thickness | 0.5 mm (0.02 in) |
| Buffer Tube Diameter | 1.13 mm (0.04 in) |
| Number of Active Tubes | 6 |
| Number of Tube Positions | 6 |
| Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
| Fibers per Tube | 12 |
| Color Code Standards | Telcordia |
Mechanical Specifications
| Crush Resistance (reversible), Outdoor Cable | 500 N/10 cm |
| Max. Tensile Strength, Short-Term | 350 N (78.68 lbf) |
| Nominal Outer Diameter | 4.5 mm (0.18 in ) |
| Min. Bend Diameter Installation | 180 mm (7.09 in) |
| Min. Bend Diameter Operation | 136 mm (5.35 in) |
| Min. Duct Size Diameter | 6 mm (0.24 in) |
| Optimal Duct Size | 8 mm (0.31 in) |
Características ópticas
| Código da fibra | Z |
| Código de opção de desempenho | 49 |
| Categoria da fibra | OS2 |
| Tipo de fibra | Monomodo (OS2) / 190 µm |
| Nome da fibra | Fibra Contour™ |
| Atenuação máxima | 0.36 dB/km / 0.36 dB/km / 0.22 dB/km |
| Comprimentos de onda | 1310 nm / 1383 nm / 1550 nm |
| Conformidade de fibra | ITU-T G.652.D e ITU-T G.657.A1 |
| Diâmetro do núcleo da fibra | 8,2 µm |
| Diâmetro da casca | 125 µm |
| Diâmetro do revestimento | 188 µm |
| Dispersion @ 1550 nm | ≤ 18.6 [ps/(nm*km)] |
| Dispersion @ 1625 nm | ≤ 23.7 [ps/(nm*km)] |
| Comprimento de onda de corte do cabo | 1260 nm |
| Diâmetro do campo modal em 1310 nm | 9,2 µm |
| Diâmetro do campo modal em 1550 nm | 10,4 µm |
| Valor de projeto do link PMD | ≤ 0,04 ps/√km |
| PMD máximo Fibra individual | ≤ 0,1 ps/√km |
Dimensions
| Cable Weight | 18 kg/km (12.1 lb/1000 ft) |
| Max. cable length per reel/drum | 6096 m (19994.88 ft) |
Binderless FastAccess® Technology
Innovative cable design that reduces cable access time up to 70 percent and lowers the risk of inadvertent fiber damage
Reduced outer cable diameter
High fiber density in microduct systems
Compact and light
CapEx-optimized installations and upgrades
Fully dielectric
No grounding required
Color-coded tubes and fibers
Easy identification of tubes and fibers