text.skipToContent text.skipToNavigation

192ZH4-Y4F40A20

MiniXtend® HD Cable with Binderless* FastAccess® Technology  192 F, SMF-28® Ultra fiber, Single-mode (OS2)

Typically ships in 21 day(s) Actual lead time confirmed upon receipt of order.

General Specifications
Product Number 192ZH4-Y4F40A20
Cable Type Stranded Loose Tube
Environment Outdoor
Product Type Dielectric
Fiber Category SMF-28® Ultra 200 Optical Fiber
Coding according to EN 60794-1-1 (DIN VDE 0888-100-1) A-DQ(ZN)2Y
Application Miniduct 
Cable geometry Round
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Environmental Conditions
Temperature Range, Installation -15 °C  to  60 °C    (5 °F  to  140 °F    )
Temperature Range, Operation -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Temperature Range, Storage -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Cable Design
Central Element Dielectric
Fiber Count 192
Buffer Tube Color Coding, Layer 1 Blue, Orange, Green, Brown, Slate, White, Red, Black
Outer Jacket Color Black
Outer Jacket Material Polyethylene (PE)
Outer Jacket Nominal Thickness 0.5 mm (0.02 in)
Buffer Tube Diameter 1.7 mm (0.07 in)
Number of Active Tubes 8
Number of Tube Positions 8
Fiber Coloring Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua
Fibers per Tube 24 
Color Code Standards Telcordia
Mechanical Specifications
Crush Resistance 1000 N/10 cm
Max. Tensile Strength, Short-Term 1334 N (299.9 lbf)
Min. Bend Radius Installation 150 mm (5.91 in)
Min. Bend Radius Operation 113 mm (4.45 in)
Nominal Outer Diameter 7.5 mm  (0.3 in )
Min. Duct Size Diameter 10 mm (0.39 in)
Optimal Duct Size 12 mm (0.47 in)
Optical Characteristics
Cable cutoff wavelength 1260 nm
Fiber Code Z
Fiber Name SMF-28® Ultra 200 fiber
Fiber Type Single-mode
Performance Option Code 40
Cladding diameter 125 µm   ± 0.7µm
Maximum Attenuation 0.34 dB/km / 0.34 dB/km / 0.20 dB/km
Fiber Bend Performance at 1550nm 7.5mm radius ≤ 0.4 dB/turn
Mode-Field Diameter at 1310 nm 8.6 µm   ± 0.4µm
Mode-Field Diameter at 1550 nm 9.6 µm   ± 0.5µm
Typical Attenuation 0.32 dB/km / 0.32 dB/km / 0.18 dB/km
Wavelengths 1310 nm / 1383 nm / 1550 nm
PMD Link Design Value ≤ 0.06 ps/(nm*km)
PMD maximum individual fiber ≤ 0.2 ps/(nm*km)
Fiber Category G.652.D/G.657.A1 
Dispersion @ 1550 nm ≤ 18 [ps/(nm ⋅ km)]
Dimensions
Cable Weight 55 kg/km (36.96 lb/1000 ft)
Max. cable length per reel/drum 6000 m (19680 ft)
Length 0 mm (0 in)
Binderless FastAccess™ Technology
Innovative cable design that reduces cable access time up to 70 percent and lowers the risk of inadvertent fibre damage
Reduced outer cable diameter
High fiber density in microduct systems
Compact and light
CapEx-optimized installations and upgrades
Fully dielectric
No grounding required
Color-coded tubes and fibers
Easy identification of tubes and