216ZH4-Y4C49A20
MiniXtend® XD Cable with Binderless* FastAccess™ Technology, A-DQ(ZN)2Y 216 F (9x24), G.657.A1 190
General Specifications
| Product Number | 216ZH4-Y4C49A20 |
| Installation Methods | Microduct |
| Cable Type | Stranded Loose Tube |
| Product Type | Dielectric |
| Fiber Category | G.652.D/G.657.A1 |
| Cable geometry | Round |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Installation | -5 °C to 50 °C (23 °F to 122 °F ) |
| Temperature Range, Operation | -30 °C to 70 °C (-22 °F to 158 °F ) |
| Temperature Range, Storage | -30 °C to 70 °C (-22 °F to 158 °F ) |
Cable Design
| Cable Marking | Meter - Handset - Sine - CORNING - Year -MINIXTEND (R) XD FAB CABLE 9X24 G.657.A1 190 |
| Central Element | Dielectric |
| Fiber Count | 216 |
| Outer Jacket Color | Black |
| Outer Jacket Material | High Density Polyethylene (HDPE) |
| Outer Jacket Nominal Thickness | 0.4 mm (0.02 in) |
| Buffer Tube Color | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow |
| Buffer Tube Diameter | 1.4 mm (0.06 in) |
| Number of Active Tubes | 9 |
| Number of Tube Positions | 9 |
| Fiber Coloring | 1-12: blue, orange, green, brown, slate, white, red, black, yellow, violet, rose, aqua - 13-24: (all with one black ring mark) blue, orange, green, brown, slate, white, red, natural, yellow, violet, rose, aqua |
| Color Code Standards | Telcordia |
Mechanical Specifications
| Crush Resistance | 500 N/10 cm |
| Max. Tensile Strength, Short-Term | 1000 N (224.81 lbf) |
| Nominal Outer Diameter | 7 mm (0.28 in ) |
| Min. Bend Diameter Installation | 280 mm (11.02 in) |
| Min. Bend Diameter Operation | 210 mm (8.27 in) |
Optical Characteristics
| Fiber Code | Z |
| Performance Option Code | 49 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 190 µm |
| Fiber Name | Contour™ Fiber |
| Maximum Attenuation | 0.36 dB/km / 0.36 dB/km / 0.22 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
| Fiber Core Diameter | 8.2 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 188 µm |
| Dispersion @ 1550 nm | ≤ 18.6 [ps/(nm*km)] |
| Dispersion @ 1625 nm | ≤ 23.7 [ps/(nm*km)] |
| Cable cutoff wavelength | 1260 nm |
| Mode-Field Diameter at 1310 nm | 9.2 µm |
| Mode-Field Diameter at 1550 nm | 10.4 µm |
| PMD Link Design Value | ≤ 0.04 ps/√km |
| PMD maximum individual fiber | ≤ 0.1 ps/√km |
Dimensions
| Cable Weight | 48 kg/km (32.25 lb/1000 ft) |
Binderless FastAccess® Technology
Innovative cable design that reduces cable access time up to 70 percent and lowers the risk of inadvertent fiber damage
Improved cable and fiber density
Small cable OD enables higher density and lower deployment cost
Optimized for air-assisted install in microducts
Suitable for installation in a duct with 10 mm inner diameter