001EB4-14701A20
SST-Drop™ Outdoor, Single-Tube, Gel-Filled Dielectric Cable with FastAccess® Technology 1 F, Single-mode (OS2)
General Specifications
| Product Number | 001EB4-14701A20 |
| Installation Methods | Drop |
| Cable Type | Single Tube |
| Environment | Outdoor |
| Product Type | Self-Supporting, Figure-8 |
| Fiber Category | Single-mode (OS2) |
| Cable geometry | Other |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Installation | -30 °C to 70 °C (-22 °F to 158 °F ) |
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
| Fiber Count | 1 |
| Buffer Tube Diameter | 3 mm (0.12 in) |
| Outer Jacket Color | Black |
| Outer Jacket Material | Polyethylene (PE) |
| Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members |
| Fiber Coloring | Blue |
Mechanical Specifications
| Max. Tensile Strength, Long-Term | 400 N (89.92 lbf) |
| Max. Tensile Strength, Short-Term | 1350 N (303.49 lbf) |
| Min. Bend Radius Installation | 80 mm (3.15 in) |
| Min. Bend Radius Operation | 80 mm (3.15 in) |
| Nominal Outer Diameter | 8.1 mmx 4.5 mm (0.32 inx 0.18 in ) |
Optical Characteristics
| Fiber Code | E |
| Performance Option Code | 01 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | Single-mode (OS2) |
| Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D |
Dimensions
| Outer Diameter | 6.74 mm (0.27 in) |
| Cable Weight | 30 kg/km (20.16 lb/1000 ft) |
Ordering Information
| Convenient Contractor-sized Packaging Length | 609.6 m (2000 ft) gross weight 65 lbs., no specialized equipment needed |
Standard ALTOS® Cable tube design in single-tube design
Standard practices and hardware compatibility
Crush resistance
Fiber protection and signal integrity
RDUP (RUS) Listed
Material acceptability
Dielectric
Eliminates bonding and grounding requirements
FastAccess technology
Saves time and reduces complexity