text.skipToContent text.skipToNavigation

SST-Drop™ Outdoor, Single-Tube, Gel-Filled Dielectric Cable with FastAccess® Technology

Corning SST-Drop™ dielectric cables with FastAccess® Technology provides a more efficient, craft-friendly cable preparation unparalleled by traditional flat drop cables.The innovative FastAccess Technology design simplifies removal of the cable jacket resulting in up to 55 percent faster fiber access time. This technology improves ease of use because no special tools are needed. Corning SST-Drop™ dielectric cables offer the ease of installation of standard ALTOS cables in an easy-access, single-tube design. The dielectric version eliminates any bonding and grounding requirements. The cables are RDUP (RUS) listed and offer exceptional crush resistance.
Fiber Count
Fiber Category SM (OS2)

Products

Product Number Product Name
001EB4-14701A20 SST-Drop™ Outdoor, Single-Tube, Gel-Filled Dielectric Cable with FastAccess® Technology, 1 F, Single-mode (OS2)
012EB4-14701A20 SST-Drop™ Outdoor, Single-Tube, Gel-Filled Dielectric Cable with FastAccess® Technology, 12 F, Single-mode (OS2)