004EB4-14101A20-US
SST-Drop™ Single-Tube, Gel-Filled Cable 4 F, Single-mode (OS2), BEAD-BABA
General Specifications
| Product Number | 004EB4-14101A20-US |
| Installation Methods | Drop |
| Cable Type | Single Tube |
| Environment | Outdoor |
| Product Type | Dielectric |
| Fiber Category | Single-mode (OS2) |
| Cable geometry | Other |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | USDA Rural Development Programs |
| Compliance | BEAD-BABA |
Environmental Conditions
| Temperature Range, Installation | -30 °C to 70 °C (-22 °F to 158 °F ) |
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
| Cable Print Unit of Measure | Feet |
| Fiber Count | 4 |
| Outer Jacket Color | Black |
| Outer Jacket Material | Polyethylene (PE) |
| Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members |
| Buffer Tube Diameter | 3 mm (0.12 in) |
| Fiber Coloring | Blue, Orange, Green, Brown |
| Fibers per Tube | 4 |
| Color Code Standards | Telcordia |
Mechanical Specifications
| Max. Tensile Strength, Long-Term | 400 N (89.92 lbf) |
| Max. Tensile Strength, Short-Term | 1350 N (303.49 lbf) |
| Min. Bend Radius Operation | 80 mm (3.15 in) |
| Nominal Outer Diameter | 8.1 mmx 4.5 mm (0.32 inx 0.18 in ) |
Optical Characteristics
| Fiber Code | E |
| Performance Option Code | 01 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | Single-mode (OS2) |
| Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D |
Dimensions
| Cable Weight | 30 kg/km (20.16 lb/1000 ft) |
Ordering Information
| Convenient Contractor-sized Packaging Length | 609.6 m (2000 ft) gross weight 65 lbs., no specialized equipment needed |
Flexible, craft-friendly buffer tubes
Facilitate easy routing in closures
Dielectric central strength member
No preferential bend and requires no bonding or grounding
Polyethylene jacket
Rugged, durable and easy to strip (while providing superior protection against UV radiation, fungus, abrasion and other environmental factors)
Toneable
Underground detection