text.skipToContent text.skipToNavigation

SST-Ribbon Single-Tube, Gel-Free Cable

Corning SST-Ribbon gel-free cables represent a truly innovative breakthrough in outside plant cable technology. Providing up to 216 fibers in a compact design, the enhanced coupling features ensure the ribbon stack and cable act as one unit, providing long-term reliability in aerial, duct and direct-buried applications. These features also minimize ribbon movement in situations where cable vibration may occur. The cable consists of a single buffer tube containing a stack of up to eighteen 12-fiber ribbons wrapped within a water-swellable foam tape and surrounded by a second water-swellable tape. Dielectric strength members located 180 degrees apart under the cable jacket provide tensile and anti-buckling strength. The cable is jacketed with a black UV-resistant polyethylene sheath. The 12-fiber ribbons have readily identifiable ribbon IDs and fiber colors and geometries that result in excellent mass-splicing yields.

Products

Product Number Product Name
012EC4-14100D53 SST-Ribbon Single-Tube, Gel-Free Cable, 12 F, Single-mode (OS2)
024EC4-14100D53 SST-Ribbon Single-Tube, Gel-Free Cable, 24 F, Single-mode (OS2)
036EC4-14100D53 SST-Ribbon Single-Tube, Gel-Free Cable, 36 F, Single-mode (OS2)
048EC4-14100D53 SST-Ribbon Single-Tube, Gel-Free Cable, 48 F, Single-mode (OS2)
096EC4-14100D53 SST-Ribbon Single-Tube, Gel-Free Cable, 96 F, Single-mode (OS2)
144EC4-14100D53 SST-Ribbon Single-Tube, Gel-Free Cable, 144 F, Single-mode (OS2)
216EC4-14100D53 SST-Ribbon Single-Tube, Gel-Free Cable, 216 F, Single-mode (OS2)
096ZC4-14100D53 SST-Ribbon Single-Tube, Gel-Free Cable, 96 F, Bend-improved Single-mode (OS2)
072ZC4-14100D53 SST-Ribbon Single-Tube, Gel-Free Cable, 72 F, Bend-improved Single-mode (OS2)
048ZC4-14100D53 SST-Ribbon Single-Tube, Gel-Free Cable, 48 F, Bend-improved Single-mode (OS2)
024ZC4-14100D53 SST-Ribbon Single-Tube, Gel-Free Cable, 24 F, Bend-improved Single-mode (OS2)
144ZC4-14100D53 SST-Ribbon Single-Tube, Gel-Free Cable, 144 F, Bend-improved Single-mode (OS2)
036ZC4-14100D53 SST-Ribbon Single-Tube, Gel-Free Cable, 36 F, Bend-improved Single-mode (OS2)
216ZC4-14100D53 SST-Ribbon Single-Tube, Gel-Free Cable, 216 F, Bend-improved Single-mode (OS2)
012ZC4-14100D53 SST-Ribbon Single-Tube, Gel-Free Cable, 12 F, Bend-improved Single-mode (OS2)
072EC4-14100D53 SST-Ribbon Single-Tube, Gel-Free Cable, 72 F, Single-mode (OS2)