024EUC-T4101ASN
Sensing Lite Loose Tube, Gel-Filled, Single-Jacket, Single-Armored Cable 24 F, Single-mode (OS2)
General Specifications
| Product Number | 024EUC-T4101ASN |
| Installation Methods | Aerial, Direct Buried |
| Cable Type | Loose Tube |
| Environment | Outdoor |
| Product Type | Dielectric armor |
| Fiber Category | Single-mode (OS2) |
| Cable geometry | Round |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | USDA Rural Development Programs |
| Design and Test Criteria | Telcordia GR-20, ICEA-640 |
Environmental Conditions
| Temperature Range, Installation | -30 °C to 70 °C (-22 °F to 158 °F ) |
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
| Central Element | Dielectric |
| Fiber Count | 24 |
| Number of Ripcords | 2 |
| Outer Jacket Color | Black |
| Outer Jacket Material | Polyethylene (PE) |
| Tensile Strength Elements and/or Armoring - Layer 1 | Corrugated steel tape armor |
| Buffer Tube Color | Blue, Orange |
| Buffer Tube Diameter | 2.5 mm (0.1 in) |
| Number of Active Tubes | 2 |
| Number of Filling Elements | 4 |
| Number of Tube Positions | 6 |
| Tape | Water-swellable |
| Tape, Layer 1 | Water-swellable |
| Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
| Fibers per Tube | 12 |
| Color Code Standards | Telcordia |
Mechanical Specifications
| Max. Tensile Strength, Long-Term | 890 N (200.08 lbf) |
| Max. Tensile Strength, Short-Term | 2700 N (606.98 lbf) |
| Nominal Outer Diameter | 12.1 mm (0.48 in ) |
| Min. Bend Diameter Installation | 364 mm (14.33 in) |
| Min. Bend Diameter Operation | 242 mm (9.53 in) |
Optical Characteristics
| Fiber Code | E |
| Performance Option Code | 01 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | Single-mode (OS2) |
| Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D |
Dimensions
| Cable Weight | 136 kg/km (91.39 lb/1000 ft) |
Flexible, craft-friendly buffer tubes
Facilitate easy routing in closures
SZ-stranded, loose tube design
Isolates fibers from installation and environmental rigors and facilitates mid-span access
Dielectric central strength member
No preferential bend and requires no bonding or grounding
Polyethylene jacket
Rugged, durable and easy to strip (while providing superior protection against UV radiation, fungus, abrasion and other environmental factors)