text.skipToContent text.skipToNavigation

144EU4-T4101ASN

Sensing Loose Tube, Gel-Filled Cables  144 F, Single-mode (OS2)

Typically ships in 25 day(s) Actual lead time confirmed upon receipt of order.

General Specifications
Product Number 144EU4-T4101ASN
Cable Type Loose Tube
Environment Outdoor
Product Type Dielectric
Fiber Category Single-mode (OS2)
Application Aerial,  Duct 
Cable geometry Round
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Approvals and Listings USDA Rural Development Programs 
Design and Test Criteria Telcordia GR-20, ICEA-640 
Environmental Conditions
Temperature Range, Installation -30 °C  to  70 °C    (-22 °F  to  158 °F    )
Temperature Range, Operation -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Temperature Range, Storage -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Cable Design
Central Element Dielectric
Fiber Count 144
Number of Ripcords 1
Outer Jacket Color Black
Outer Jacket Material Polyethylene (PE)
Buffer Tube Color Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua
Buffer Tube Diameter 2.5 mm (0.1 in)
Number of Active Tubes 12
Number of Tube Positions 12
Tape Water-swellable
Tape, Layer 1 Water-swellable
Fiber Coloring Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua
Fibers per Tube 12 
Color Code Standards Telcordia
Mechanical Specifications
Max. Tensile Strength, Long-Term 890 N (200.08 lbf)
Max. Tensile Strength, Short-Term 2700 N (606.98 lbf)
Nominal Outer Diameter 15.8 mm  (0.62 in )
Min. Bend Diameter Installation 474 mm (18.66 in)
Min. Bend Diameter Operation 316 mm (12.44 in)
Optical Characteristics
Fiber Code E
Performance Option Code 01
Fiber Category OS2 
Fiber Type Single-mode (OS2) / 250 µm
Fiber Name Single-mode (OS2)
Maximum Attenuation 0.4 dB/km / 0.4 dB/km / 0.3 dB/km
Wavelengths 1310 nm / 1383 nm / 1550 nm
Fiber Compliance ITU-T G.652.D
Dimensions
Cable Weight 177 kg/km (118.94 lb/1000 ft)
Flexible, craft-friendly buffer tubes
Facilitate easy routing in closures
SZ-stranded, loose tube design
Isolates fibers from installation and environmental rigors and facilitates mid-span access
Dielectric central strength member
No preferential bend and requires no bonding or grounding
Polyethylene jacket
Rugged, durable and easy to strip (while providing superior protection against UV radiation, fungus, abrasion and other environmental factors)