


024EU4-T4101ASN
Sensing Loose Tube, Gel-Filled Cables 24 F, Single-mode (OS2)
General Specifications
Product Number | 024EU4-T4101ASN |
Cable Type | Loose Tube |
Environment | Outdoor |
Product Type | Dielectric |
Fiber Category | Single-mode (OS2) |
Application | Aerial, Duct |
Cable geometry | Round |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | USDA Rural Development Programs |
Design and Test Criteria | Telcordia GR-20, ICEA-640 |
Environmental Conditions
Temperature Range, Installation | -30 °C to 70 °C (-22 °F to 158 °F ) |
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
Central Element | Dielectric |
Fiber Count | 24 |
Number of Ripcords | 1 |
Outer Jacket Color | Black |
Outer Jacket Material | Polyethylene (PE) |
Buffer Tube Color | Blue, Orange |
Buffer Tube Diameter | 2.5 mm (0.1 in) |
Number of Active Tubes | 2 |
Number of Filling Elements | 4 |
Number of Tube Positions | 6 |
Tape | Water-swellable |
Tape, Layer 1 | Water-swellable |
Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
Fibers per Tube | 12 |
Color Code Standards | Telcordia |
Mechanical Specifications
Max. Tensile Strength, Long-Term | 890 N (200.08 lbf) |
Max. Tensile Strength, Short-Term | 2700 N (606.98 lbf) |
Nominal Outer Diameter | 10.5 mm (0.41 in ) |
Min. Bend Diameter Installation | 316 mm (12.44 in) |
Min. Bend Diameter Operation | 210 mm (8.27 in) |
Optical Characteristics
Fiber Code | E |
Performance Option Code | 01 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 250 µm |
Fiber Name | Single-mode (OS2) |
Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.652.D |
Dimensions
Cable Weight | 80 kg/km (53.76 lb/1000 ft) |
Flexible, craft-friendly buffer tubes
Facilitate easy routing in closures
SZ-stranded, loose tube design
Isolates fibers from installation and environmental rigors and facilitates mid-span access
Dielectric central strength member
No preferential bend and requires no bonding or grounding
Polyethylene jacket
Rugged, durable and easy to strip (while providing superior protection against UV radiation, fungus, abrasion and other environmental factors)