Sensing Loose Tube, Gel-Filled Cables

Corning Sensing all-dielectric cables are lightweight cables designed for duct and aerial (lashed) installation. The loose tube design provides stable performance over a wide temperature range and is compatible with any telecommunications-grade optical fiber.
Fiber Count
Fiber Category
SM (OS2)
Products
Product Number | Product Name | |
---|---|---|
012EU4-T4101ASN | Sensing Loose Tube, Gel-Filled Cable, 12 F, Single-mode (OS2) | |
024EU4-T4101ASN | Sensing Loose Tube, Gel-Filled Cable, 24 F, Single-mode (OS2) | |
036EU4-T4101ASN | Sensing Loose Tube, Gel-Filled Cable, 36 F, Single-mode (OS2) | |
048EU4-T4101ASN | Sensing Loose Tube, Gel-Filled Cable, 48 F, Single-mode (OS2) | |
060EU4-T4101ASN | Sensing Loose Tube, Gel-Filled Cable, 60 F, Single-mode (OS2) | |
072EU4-T4101ASN | Sensing Loose Tube, Gel-Filled Cable, 72 F, Single-mode (OS2) | |
096EU4-T4101ASN | Sensing Loose Tube, Gel-Filled Cable, 96 F, Single-mode (OS2) | |
144EU4-T4101ASN | Sensing Loose Tube, Gel-Filled Cable, 144 F, Single-mode (OS2) |