ADP-DLCS-CCARC-CLS
Fiber Optic Adapters 50 µm Multimode (OM4+/OM4/OM3), Aqua
General Specifications
Product Number | ADP-DLCS-CCARC-CLS |
Environment | Indoor |
Fiber Category | 50 µm MM (OM2/OM3/OM4) |
Product Type | Fiber Optic Adapters |
Compatibility | LC |
Corning Logo | Yes |
Keyed (security) | No |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design - Adapter
Housing Color | Aqua |
Housing Material | Composite |
Adapter Style | Shuttered LC |
Shuttered adapter | Yes |
Adapter Type | LC Duplex Shuttered |
Connector Type | LC duplex |