ADP-DLCS-CCRRC-CLS
Fiber Optic Adapters 9 µm Singlemode (OS2), Red
General Specifications
| Product Number | ADP-DLCS-CCRRC-CLS |
| Product Type | Fiber Optic Adapters |
| Environment | Indoor |
| Fiber Category | Single-mode (OS2) |
| Product Type | Fiber Optic Adapters |
| Compatibility | LC |
| Corning Logo | Yes |
| Keyed (security) | No |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Intermateability | TIA/EIA-604-10, IEC 61754-20 (LC) |
Design - Adapter
| Housing Color | Red |
| Housing Material | Composite |
| Adapter Style | Shuttered |
| Shuttered adapter | Yes |
| Adapter Type | LC duplex |
| Connector Type | LC duplex |