ADP-MTP0-CNBRF-CLS
Fiber Optic Adapters Reduced-Flange Mount, OM4+/OM4/OM3/OM2/OM1/OS2, black
General Specifications
| Product Number | ADP-MTP0-CNBRF-CLS |
| Product Type | Fiber Optic Adapters |
| Fiber Category | 62.5 µm MM (OM1) / 50 µm MM (OM2/OM3/OM4) / 9 µm SM (OS2) |
| Product Type | Fiber Optic Adapters |
| Corning Logo | Yes |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | TIA/EIA-604 |
| Intermateability | TIA/EIA-604-5 |
Design - Adapter
| Housing Color | Black |
| Housing Material | Composite |
| Adapter Style | Standard |
| Adapter Type | MTP® |
| Insert | Metal |
Ordering Information
| Packaging | Bulk Pack |
| Package Contents | 50 adapters, MTP® |
| Units per Delivery | 50/1 |